Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Micro switches
  2. Z 6881
Z 6881

Z 6881

  • screw or spade terminals
  • Thermoplastic enclosure
  • snap action
16 Products
Z 6881-11-1

Z 6881-11-1

Item no. 101138616

Micro switch

Z 6881-11-1-i

Z 6881-11-1-i

Item no. 101167939

Micro switch

Z 6881-11-1-80R

Z 6881-11-1-80R

Item no. 101138617

Micro switch

Z 6881-11-1-80R-i

Z 6881-11-1-80R-i

Item no. 101167941

Micro switch

Z 6881-11-1-P7

Z 6881-11-1-P7

Item no. 101151309

Micro switch

Z 6881-11-1-80R-1637

Z 6881-11-1-80R-1637

Item no. 103038645

Micro switch

Z 6881-11-1-80R-1725

Z 6881-11-1-80R-1725

Item no. 101173121

Micro switch

Z 6881-11-1-2499

Z 6881-11-1-2499

Item no. 101179522

Micro switch

Z 6881-11-1-80R-2001
Archive

Z 6881-11-1-80R-2001

Item no. 101170819

Micro switch

T 6881-11-1

T 6881-11-1

Item no. 101138614

Micro switch

T 6881-11-1-80R

T 6881-11-1-80R

Item no. 101138615

Micro switch

T 6881-11-1-P7

T 6881-11-1-P7

Item no. 101151308

Micro switch

T 6881-11-1-2439-1

T 6881-11-1-2439-1

Item no. 101172647

Micro switch

T 6881-11-1-1637

T 6881-11-1-1637

Item no. 101180461

Micro switch

T 6881-11-1-80R-2521

T 6881-11-1-80R-2521

Item no. 101181315

Micro switch

T 6881-11-1-80R-1637

T 6881-11-1-80R-1637

Item no. 103038644

Micro switch

16 results found