This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
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
  1. Devices for Ex Zones
  2. Solenoid interlock

Solenoid interlock

EX-AZM 170

EX-AZM 170

  • •Explosion protection for ATEX Zones 2 and 22
  • •Thermoplastic enclosure
  • •90 mm x 84 mm x 30 mm
  • •Interlock with protection against incorrect locking.
  • •High holding force
  • •Manual release
  • •1 Cable entry M 20 x 1.5
Go to category
EX-AZM 161

EX-AZM 161

  • •Ex-Zone 22
  • •Thermoplastic enclosure
  • •130 mm x 114 mm x 30 mm
  • •Clamping force 2000N
  • •6 Contacts
  • •Manual release
  • •Interlock with protection against incorrect locking.
  • •cable entries 4 M 16 x 1.5
Go to category
EX-AZM 415

EX-AZM 415

  • •Ex-Zone 22
  • •Metal enclosure
  • •130 mm x 100 mm x 46,5 mm
  • •Clamping force 3500N
  • •2 switches in one enclosure
  • •Adjustable ball latch to 400 N
  • •Interlock with protection against incorrect locking.
  • •Problem-free opening of stressed doors by means of bell-crank system
  • •2 cable entries M 20 x 1.5
Go to category
EX-AZM 300

EX-AZM 300

  • •Explosion protection for ATEX Zones 2 and 22
  • •RFID-technology for needs-based protection against tampering
  • •Thermoplastic enclosure
  • •Suitable for mounting to profile systems
  • •3 different directions of actuation
  • •Suitable for hinged and sliding guards
  • •Series-wiring
Go to category