Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety sensors
  2. EX-BNS 33
EX-BNS 33

EX-BNS 33

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear
18 Products
EX-BNS 33-11Z-3GD

EX-BNS 33-11Z-3GD

Item no. 103050095

EX magnetic safety sensor

EX-BNS 33-11Z-3GD 3M

EX-BNS 33-11Z-3GD 3M

Item no. 103050100

EX magnetic safety sensor

EX-BNS 33-11Z-3GD 5M

EX-BNS 33-11Z-3GD 5M

Item no. 103050101

EX magnetic safety sensor

EX-BNS 33-11Z-3GD 10M

EX-BNS 33-11Z-3GD 10M

Item no. 103050098

EX magnetic safety sensor

EX-BNS 33-11Z-3GD 20M

EX-BNS 33-11Z-3GD 20M

Item no. 103050099

EX magnetic safety sensor

EX-BNS 33-11ZG-3GD 5M

EX-BNS 33-11ZG-3GD 5M

Item no. 103050103

EX magnetic safety sensor

EX-BNS 33-11ZG-3GD 10M

EX-BNS 33-11ZG-3GD 10M

Item no. 103050102

EX magnetic safety sensor

EX-BNS 33-12Z-2187-3GD

EX-BNS 33-12Z-2187-3GD

Item no. 103050109

EX magnetic safety sensor

EX-BNS 33-12ZG-2187-3GD 5M

EX-BNS 33-12ZG-2187-3GD 5M

Item no. 103050114

EX magnetic safety sensor

EX-BNS 33-02Z-2187-3GD

EX-BNS 33-02Z-2187-3GD

Item no. 103050105

EX magnetic safety sensor

EX-BNS 33-02Z-2187-3GD 5M

EX-BNS 33-02Z-2187-3GD 5M

Item no. 103050107

EX magnetic safety sensor

EX-BNS 33-02Z-2187-3GD 15M

EX-BNS 33-02Z-2187-3GD 15M

Item no. 103050106

EX magnetic safety sensor

EX-BNS 33-02ZG-2187-3GD 5M

EX-BNS 33-02ZG-2187-3GD 5M

Item no. 103050108

EX magnetic safety sensor

EX-BNS 33-02ZG-2187-3GD 10M

EX-BNS 33-02ZG-2187-3GD 10M

Item no. 103050104

EX magnetic safety sensor

EX-BNS 33-12Z-2187-3GD 2M

EX-BNS 33-12Z-2187-3GD 2M

Item no. 103050111

EX magnetic safety sensor

EX-BNS 33-12Z-2187-3GD 5M

EX-BNS 33-12Z-2187-3GD 5M

Item no. 103050112

EX magnetic safety sensor

EX-BNS 33-12Z-2187-3GD 10M

EX-BNS 33-12Z-2187-3GD 10M

Item no. 103050110

EX magnetic safety sensor

EX-BNS 33-12ZG-2187-3GD 10M

EX-BNS 33-12ZG-2187-3GD 10M

Item no. 103050113

EX magnetic safety sensor

18 results found

System components