Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Key transfer system
  2. EX-SVE
EX-SVE

EX-SVE

  • Thermoplastic enclosure
  • Protection class IP65
27 Products
EX-SVE1/101-24VDC

EX-SVE1/101-24VDC

Item no. 103015358

EX-Trapped Key System

EX-SVE1/102-24VDC

EX-SVE1/102-24VDC

Item no. 103015363

EX-Trapped Key System

EX-SVE1/103-24VDC

EX-SVE1/103-24VDC

Item no. 103015365

EX-Trapped Key System

EX-SVE1/104-24VDC

EX-SVE1/104-24VDC

Item no. 103015366

EX-Trapped Key System

EX-SVE1/105-24VDC

EX-SVE1/105-24VDC

Item no. 103015367

EX-Trapped Key System

EX-SVE1/106-24VDC

EX-SVE1/106-24VDC

Item no. 103015368

EX-Trapped Key System

EX-SVE1/130-24VDC

EX-SVE1/130-24VDC

Item no. 103035858

EX-Trapped Key System

EX-SVE1/131-24VDC

EX-SVE1/131-24VDC

Item no. 103035859

EX-Trapped Key System

EX-SVE1/132-24VDC

EX-SVE1/132-24VDC

Item no. 103035860

EX-Trapped Key System

EX-SVE2/101/101-24VDC

EX-SVE2/101/101-24VDC

Item no. 103014124

EX-Trapped Key System

EX-SVE2/101/101-3Ö-24VDC

EX-SVE2/101/101-3Ö-24VDC

Item no. 103044676

EX-Trapped Key System

EX-SVE2/102/102-24VDC

EX-SVE2/102/102-24VDC

Item no. 103015369

EX-Trapped Key System

EX-SVE2/102/102-3Ö-24VDC

EX-SVE2/102/102-3Ö-24VDC

Item no. 103044680

EX-Trapped Key System

EX-SVE2/103/103-24VDC

EX-SVE2/103/103-24VDC

Item no. 103015370

EX-Trapped Key System

EX-SVE2/103/103-3Ö-24VDC

EX-SVE2/103/103-3Ö-24VDC

Item no. 103046630

EX-Trapped Key System

EX-SVE2/104/104-24VDC

EX-SVE2/104/104-24VDC

Item no. 103015371

EX-Trapped Key System

EX-SVE2/105/105-24VDC

EX-SVE2/105/105-24VDC

Item no. 103015372

EX-Trapped Key System

EX-SVE2/106/106-24VDC

EX-SVE2/106/106-24VDC

Item no. 103015373

EX-Trapped Key System

EX-SVE2/107/107-24VDC

EX-SVE2/107/107-24VDC

Item no. 103057148

EX-Trapped Key System

EX-SVE2/108/108-24VDC

EX-SVE2/108/108-24VDC

Item no. 103057149

EX-Trapped Key System

EX-SVE3/101/101/101-24VDC

EX-SVE3/101/101/101-24VDC

Item no. 103013892

EX-Trapped Key System

EX-SVE3/102/102/102-24VDC

EX-SVE3/102/102/102-24VDC

Item no. 103015374

EX-Trapped Key System

EX-SVE3/103/103/103-24VDC

EX-SVE3/103/103/103-24VDC

Item no. 103015375

EX-Trapped Key System

EX-SVE3/104/104/104-24VDC

EX-SVE3/104/104/104-24VDC

Item no. 103015376

EX-Trapped Key System

27 results found