Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. EX-335 roller lever H
  2. EX-335 roller lever H
EX-335 roller lever H

EX-335 roller lever H

  • Explosion protection for ATEX Zones 2 and 22
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5
10 Products
EX-T4VH 335-12Z-3G/D

EX-T4VH 335-12Z-3G/D

Item no. 151187235

EX-Position switch with safety function

EX-T4VH 335-11Z-3G/D

EX-T4VH 335-11Z-3G/D

Item no. 151189297

EX-Position switch with safety function

EX-T4VH 335-20Z-3G/D

EX-T4VH 335-20Z-3G/D

Item no. 151195851

EX-Position switch with safety function

EX-T4VH 335-11ZUE-RMS-3G/D

EX-T4VH 335-11ZUE-RMS-3G/D

Item no. 153010144

EX-Position switch with safety function

EX-Z4VH 335-11Z-3G/D

EX-Z4VH 335-11Z-3G/D

Item no. 151187075

EX-Position switch with safety function

EX-Z4VH 335-02Z-3G/D

EX-Z4VH 335-02Z-3G/D

Item no. 151194056

EX-Position switch with safety function

EX-Z4VH 335-11Z-RMS-U180-3G/D

EX-Z4VH 335-11Z-RMS-U180-3G/D

Item no. 151195351

EX-Position switch with safety function

EX-Z4VH 335-11Z-RMS-3G/D

EX-Z4VH 335-11Z-RMS-3G/D

Item no. 153002161

EX-Position switch with safety function

EX-Z4VH 335-02Z-RMS-3G/D

EX-Z4VH 335-02Z-RMS-3G/D

Item no. 153011143

EX-Position switch with safety function

EX-Z4VH 335-11Z-1637-3G/D

EX-Z4VH 335-11Z-1637-3G/D

Item no. 151205565

EX-Position switch with safety function

10 results found