Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Lift switchgear
  2. Positive-operation door contacts

Positive-operation door contacts

AZ 05...

AZ 05...

  • •Thermoplastic enclosure
  • •Contact pins in the switch
  • •1 Actuating planes
  • •transparent cover
  • •Self-cleaning through the frictional mouvement of the contact bridges
  • •double-break switch
  • •fixing screws M4 Pozidriv self-forming, undetachable, captive
  • •Door lock switch/locking device switch
Go to category
AZ 05

AZ 05

  • •Thermoplastic enclosure
  • •1 Actuating planes
  • •fixing screws M4 undetachable, captive
  • •transparent cover
  • •Self-cleaning through the frictional mouvement of the contact bridges
  • •Contact pins in the switch
  • •Protection against accidental contact with additional wall
  • •Fitting dimensions suitable for AZ 05x
Go to category
AZ 06...

AZ 06...

  • •Thermoplastic enclosure
  • •Protection class IP20
  • •Contact pin in actuator bridge
  • •1 Actuating planes
  • •transparent cover
  • •Self-cleaning through the frictional mouvement of the contact bridges
  • •fixing screws M4 Pozidriv self-forming, undetachable, captive
  • •double-break switch
Go to category
AZ 06

AZ 06

  • •Thermoplastic enclosure
  • •Protection class IP20
  • •Contact pin in actuator bridge
  • •1 Actuating planes
  • •fixing screws M4 undetachable, captive
  • •transparent cover
  • •Self-cleaning through the frictional mouvement of the contact bridges
  • •Protection against accidental contact with additional wall
  • •Fitting dimensions suitable for AZ 06x
Go to category
AZ 07

AZ 07

  • •Thermoplastic enclosure
  • •Protection class IP20
  • •Contact pin in actuator bridge
  • •1 Actuating planes
  • •fixing screws M4 undetachable, captive
  • •transparent cover
  • •Self-cleaning through the frictional mouvement of the contact bridges
  • •Enclosure with mounting slots
  • •Fitting dimensions suitable for AZ 06x
Go to category
AZ 08

AZ 08

  • •Thermoplastic enclosure
  • •Protection class IP20
  • •Contact pin in actuator bridge
  • •1 Actuating planes
  • •Self-cleaning through the frictional mouvement of the contact bridges
  • •Enclosure with mounting slots
  • •Inseparable cover and enclosure
Go to category
AZ 09

AZ 09

  • •Thermoplastic enclosure
  • •Protection class IP20
  • •Contact pin in actuator bridge
  • •Self-cleaning through the frictional mouvement of the contact bridges
  • •Enclosure with centered slotted hole and anchoring element
  • •30mm x 38mm x 15,5mm
Go to category
AZ 13

AZ 13

  • •Thermoplastic enclosure
  • •Protection class IP20
  • •Contact pin in actuator bridge
  • •Self-cleaning through the frictional mouvement of the contact bridges
  • •Enclosure with mounting slots
  • •Inseparable cover and enclosure
  • •2 actuating planes
  • •Lateral and bottom-side cable entry
Go to category
AZ 14

AZ 14

  • •Thermoplastic enclosure
  • •Protection class IP20
  • •Contact pin in actuator bridge
  • •Self-cleaning through the frictional mouvement of the contact bridges
  • •2 actuating planes
Go to category
AZ 15

AZ 15

  • •Thermoplastic enclosure
  • •Double-insulated
  • •Long life
  • •52 mm x 75 mm x 30 mm
  • •Universal coding
  • •Large wiring compartment
  • •High level of contact reliability with low voltages and currents
  • •Slotted holes for adjustment, circular holes for location
  • •Insensitive to soiling
Go to category
Actuator

Actuator

Go to category