Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Position switches with safety function
  2. 476E
476E

476E

  • Thermoplastic enclosure
  • Switching function latching
  • Screw and pinch terminals for connection of wires
  • Low actuation force and short contact trip value
  • Magnetic trip action
27 Products
ZSR476E-02-1816

ZSR476E-02-1816

Item no. 157000637

Position switch with safety function

ZSM476E-02-230

ZSM476E-02-230

Item no. 157000549

Position switch with safety function

ZSM476E-02-024

ZSM476E-02-024

Item no. 157000548

Position switch with safety function

ZK4M476E-02-U90-230

ZK4M476E-02-U90-230

Item no. 157000658

Position switch with safety function

ZK4M476E-02-U90-024

ZK4M476E-02-U90-024

Item no. 157000646

Position switch with safety function

ZK4M476E-02-U270-230

ZK4M476E-02-U270-230

Item no. 157000660

Position switch with safety function

ZK4M476E-02-U270-024

ZK4M476E-02-U270-024

Item no. 157000648

Position switch with safety function

ZK4M476E-02-U180-230

ZK4M476E-02-U180-230

Item no. 157000659

Position switch with safety function

ZK4M476E-02-U180-024

ZK4M476E-02-U180-024

Item no. 157000647

Position switch with safety function

ZK4M476E-02-230

ZK4M476E-02-230

Item no. 157000657

Position switch with safety function

ZK4M476E-02-024

ZK4M476E-02-024

Item no. 157000645

Position switch with safety function

Z3KM476E-02-U90-230

Z3KM476E-02-U90-230

Item no. 157000654

Position switch with safety function

Z3KM476E-02-U90-024

Z3KM476E-02-U90-024

Item no. 157000642

Position switch with safety function

Z3KM476E-02-U270-230

Z3KM476E-02-U270-230

Item no. 157000656

Position switch with safety function

Z3KM476E-02-U270-024

Z3KM476E-02-U270-024

Item no. 157000644

Position switch with safety function

Z3KM476E-02-U180-230

Z3KM476E-02-U180-230

Item no. 157000655

Position switch with safety function

Z3KM476E-02-U180-024

Z3KM476E-02-U180-024

Item no. 157000643

Position switch with safety function

Z3KM476E-02-230

Z3KM476E-02-230

Item no. 157000653

Position switch with safety function

Z3KM476E-02-024

Z3KM476E-02-024

Item no. 157000591

Position switch with safety function

Z1RM476E-02-U90-230

Z1RM476E-02-U90-230

Item no. 157000650

Position switch with safety function

Z1RM476E-02-U90-024

Z1RM476E-02-U90-024

Item no. 157000639

Position switch with safety function

Z1RM476E-02-U270-230

Z1RM476E-02-U270-230

Item no. 157000652

Position switch with safety function

Z1RM476E-02-U270-024

Z1RM476E-02-U270-024

Item no. 157000641

Position switch with safety function

Z1RM476E-02-U180-230

Z1RM476E-02-U180-230

Item no. 157000651

Position switch with safety function

27 results found