Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Inductive proximity switch
  2. IFL 384
IFL 384

IFL 384

  • Design 384
7 Products
IFL 30-384-10/01-M20

IFL 30-384-10/01-M20

Item no. 101173580

Inductive proximity switch

IFL 30-384-11P-M20

IFL 30-384-11P-M20

Item no. 101173958

Inductive proximity switch

IFL 30-384-10/01ZKG-1363

IFL 30-384-10/01ZKG-1363

Item no. 101080284

Inductive proximity switch

IFL 30-384-11P-1312

IFL 30-384-11P-1312

Item no. 101084613

Inductive proximity switch

IFL 30-384-11P-1400

IFL 30-384-11P-1400

Item no. 101090354

Inductive proximity switch

IFL 30-384-11PK-M20-1400

IFL 30-384-11PK-M20-1400

Item no. 101215738

Inductive proximity switch

IFL 30-384-11PK-M20-1931

IFL 30-384-11PK-M20-1931

Item no. 101215739

Inductive proximity switch

7 results found