Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
  1. Further products/software
  2. Special and adapter cables
Special and adapter cables

Special and adapter cables

15 Products
SFB-Y-SLCG-COM-8P-S-G-1M-BK-2-X-A-4

SFB-Y-SLCG-COM-8P-S-G-1M-BK-2-X-A-4

Item no. 103032866

Adapter cable

SFB-Y-SLCG-8P-S-G-1M-BK-2-X-A-4

SFB-Y-SLCG-8P-S-G-1M-BK-2-X-A-4

Item no. 103032867

Adapter cable

V-SK4P-M12/M8-S-G-1M-BK-2-X-A-4

V-SK4P-M12/M8-S-G-1M-BK-2-X-A-4

Item no. 103003648

Connecting cable

V-SK8P-M12/M8-S-G-0,3M-BK-2-X-A-4

V-SK8P-M12/M8-S-G-0,3M-BK-2-X-A-4

Item no. 103009832

Connecting cable

V-SK8P-M12/M8-S-G-2M-BK-2-X-A-4

V-SK8P-M12/M8-S-G-2M-BK-2-X-A-4

Item no. 103003645

Connecting cable

VFB-SK8P/4P-M12-S-G-2,5M-BK-2-X-A-4

VFB-SK8P/4P-M12-S-G-2,5M-BK-2-X-A-4

Item no. 103032864

Connecting cable

VFB-SK8P/4P-M12-S-G-5M-BK-2-X-A-4

VFB-SK8P/4P-M12-S-G-5M-BK-2-X-A-4

Item no. 103032865

Connecting cable

VFB-SK8P/4P-M12/M8-S-G-3M-BK-2-X-A-4

VFB-SK8P/4P-M12/M8-S-G-3M-BK-2-X-A-4

Item no. 103041720

Connecting cable

VFB-SK8P/4P-M12/M8-S-G-7,5M-BK-2-X-A-4

VFB-SK8P/4P-M12/M8-S-G-7,5M-BK-2-X-A-4

Item no. 103041722

Connecting cable

VFB-SK8P/4P-M12/M8-S-G-5M-BK-2-X-A-4

VFB-SK8P/4P-M12/M8-S-G-5M-BK-2-X-A-4

Item no. 103041721

Connecting cable

VFB-SK5P/8P-M12-S-G-0,5M-BK-2-X-A-4

VFB-SK5P/8P-M12-S-G-0,5M-BK-2-X-A-4

Item no. 103013303

Connecting cable

V-SK4P-M12/M8-S-G-2M-BK-2-X-A-4

V-SK4P-M12/M8-S-G-2M-BK-2-X-A-4

Item no. 103003649

Connecting cable

V-SK8+1/8-M23/M12-S-G-0,15-BK-2-X-A-1

V-SK8+1/8-M23/M12-S-G-0,15-BK-2-X-A-1

Item no. 103008081

Connecting cable

AHT-K8P-M12-S-G-5M-WH-5-X-4

AHT-K8P-M12-S-G-5M-WH-5-X-4

Item no. 103059572

Pre-wired cable

AHT-K8P-M12-S-G-10M-WH-5-X-4

AHT-K8P-M12-S-G-10M-WH-5-X-4

Item no. 103059573

Pre-wired cable

15 results found
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Schmersal
countries.unitedKingdom (EN)
countries.belgium
FRNL
countries.brazil
PTES
countries.china
ZH
countries.denmark
DA
countries.germany
DE
countries.finland
FI
countries.france
FR
countries.unitedKingdom
EN
countries.india
EN
countries.international
EN
countries.italy
IT
countries.japan
JA
countries.canada
ENFR
countries.netherlands
NL
countries.norway
NO
countries.austria
DEEN
countries.poland
PL
countries.portugal
PT
countries.sweden
SV
countries.switzerland
DEFRIT
countries.spain
ES
countries.turkey
TR
countries.unitedStates
EN