Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Solenoid interlock
  2. AZM 161
Archive
AZM 161

AZM 161

  • Large wiring compartment
  • cable entries 4 M 16 x 1.5
  • Thermoplastic enclosure
  • Double-insulated
  • Interlock with protection against incorrect locking.
  • 130 mm x 90 mm x 30 mm
  • 6 Contacts
  • Long life
14 Products
AZM 161CC-12/12RKED-110/230
Archive

AZM 161CC-12/12RKED-110/230

Item no. 101187918

Solenoid interlock

AZM 161CC-12/12RKEU -110/230
Archive

AZM 161CC-12/12RKEU -110/230

Item no. 101187920

Solenoid interlock

AZM 161CC-12/12RKTD/EU-110/230
Archive

AZM 161CC-12/12RKTD/EU-110/230

Item no. 101187928

Solenoid interlock

AZM 161CC-12/12RKTU -110/230
Archive

AZM 161CC-12/12RKTU -110/230

Item no. 101187924

Solenoid interlock

AZM 161SK-12/12RKED/TU -110/230
Archive

AZM 161SK-12/12RKED/TU -110/230

Item no. 101187914

Solenoid interlock

AZM 161SK-12/12RKTD/EU-110/230
Archive

AZM 161SK-12/12RKTD/EU-110/230

Item no. 101187916

Solenoid interlock

AZM 161CC-12/12KAT-024
Archive

AZM 161CC-12/12KAT-024

Item no. 101195730

Solenoid interlock

AZM 161SK-12/12RKT-024
Archive

AZM 161SK-12/12RKT-024

Item no. 161177876

Solenoid interlock

AZM 161ST-11/12I-024-B6R
Archive

AZM 161ST-11/12I-024-B6R

Item no. 103025178

Solenoid interlock

AZM 161SK-12/12RIA-024G-B1
Archive

AZM 161SK-12/12RIA-024G-B1

Item no. 101214826

Solenoid interlock

AZM 161 Z ST2-AS RT
Archive

AZM 161 Z ST2-AS RT

Item no. 101215907

AZM 161 BZ ST1-AS RPT
Archive

AZM 161 BZ ST1-AS RPT

Item no. 103001912

Solenoid interlock

AZM161-B-ST1-AS-RAT
Archive

AZM161-B-ST1-AS-RAT

Item no. 103004962

AZM 161SK-12/12RK-024-1637
Archive

AZM 161SK-12/12RK-024-1637

Item no. 101193048

Solenoid interlock

14 results found