Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM 201
  2. AZM 201
Archive
AZM 201

AZM 201

28 Products
AZM201Z-SK-T-1P2PW-A-DU
Archive

AZM201Z-SK-T-1P2PW-A-DU

Item no. 103044811

Solenoid interlock

AZM201Z-SK-T-SD2P-DU
Archive

AZM201Z-SK-T-SD2P-DU

Item no. 103047366

Solenoid interlock

AZM201Z-ST2-T-1P2PW-A-DU
Archive

AZM201Z-ST2-T-1P2PW-A-DU

Item no. 103044813

Solenoid interlock

AZM201B-ST2-T-1P2PW-A-DU
Archive

AZM201B-ST2-T-1P2PW-A-DU

Item no. 103046730

Solenoid interlock

AZM201B-I2-CC-T-1P2PW-DU
Archive

AZM201B-I2-CC-T-1P2PW-DU

Item no. 103047185

Solenoid interlock

AZM201B-I2-SK-T-1P2PW-A-DU
Archive

AZM201B-I2-SK-T-1P2PW-A-DU

Item no. 103048758

Solenoid interlock

AZM201B-SK-T-1P2PW-DU
Archive

AZM201B-SK-T-1P2PW-DU

Item no. 103044809

Solenoid interlock

AZM201B-SK-T-1P2PW-A-DU
Archive

AZM201B-SK-T-1P2PW-A-DU

Item no. 103044815

Solenoid interlock

AZM201Z-CC-T-1P2PW-DU
Archive

AZM201Z-CC-T-1P2PW-DU

Item no. 103047535

Solenoid interlock

AZM201Z-I2-SK-T-1P2PW-DU
Archive

AZM201Z-I2-SK-T-1P2PW-DU

Item no. 103044814

Solenoid interlock

AZM201Z-I2-SK-T-1P2PW-A-DU
Archive

AZM201Z-I2-SK-T-1P2PW-A-DU

Item no. 103046271

Solenoid interlock

AZM201Z-I2-ST2-T-1P2PW-DU
Archive

AZM201Z-I2-ST2-T-1P2PW-DU

Item no. 103044808

Solenoid interlock

AZM201Z-I2-ST2-T-SD2P-A-DU
Archive

AZM201Z-I2-ST2-T-SD2P-A-DU

Item no. 103046565

Solenoid interlock

AZM201Z-I2-ST-T-AS-A-P-DU
Archive

AZM201Z-I2-ST-T-AS-A-P-DU

Item no. 103045502

Solenoid interlock

AZM201Z-I2-ST-T-AS-P-DU
Archive

AZM201Z-I2-ST-T-AS-P-DU

Item no. 103045503

Solenoid interlock

AZM201Z-ST-T-1P2PW-A-2965-1-DU
Archive

AZM201Z-ST-T-1P2PW-A-2965-1-DU

Item no. 103047192

Solenoid interlock

AZM201BZ-ST-T-AS-P-DU
Archive

AZM201BZ-ST-T-AS-P-DU

Item no. 103044816

Solenoid interlock

AZM201BZ-I2-ST-T-AS-P-DU
Archive

AZM201BZ-I2-ST-T-AS-P-DU

Item no. 103045888

Solenoid interlock

AZM201Z-ST-T-1P2PW-2965-1-DU
Archive

AZM201Z-ST-T-1P2PW-2965-1-DU

Item no. 103044810

Solenoid interlock

AZM201Z-ST2-T-SD2P-A-DU
Archive

AZM201Z-ST2-T-SD2P-A-DU

Item no. 103046452

Solenoid interlock

AZM201D-ST-T-1P2P2P-2965-1-DU
Archive

AZM201D-ST-T-1P2P2P-2965-1-DU

Item no. 103046770

Solenoid interlock

AZM201B-I1-ST-T-AS-A-P
Archive

AZM201B-I1-ST-T-AS-A-P

Item no. 103025858

Solenoid interlock

AZM201B-I2-ST-T-AS-P
Archive

AZM201B-I2-ST-T-AS-P

Item no. 103025860

Solenoid interlock

AZM201BZ-I1-ST-T-AS-A-P
Archive

AZM201BZ-I1-ST-T-AS-A-P

Item no. 103025872

Solenoid interlock

28 results found