Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM 201 D
  2. AZM201D
Archive
AZM201D

AZM201D

  • Thermoplastic enclosure
  • Coding in accordance to ISO 14119 by using RFID-Technology
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Suitable for hinged and sliding guards
  • Intelligent diagnosis
  • Manual release
  • Protection class IP66, IP67
  • High holding force 2000
  • 2 OSSD safety outputs for guard door monitoring
  • 2 OSSD safety outputs for guard locking monitoring
  • symmetrical construction form, assembly on 40mm profiles
  • Emergency exit / Emergency release suitable for retrofitting
5 Products
AZM201D-ST2-T-1P2P2P
Archive

AZM201D-ST2-T-1P2P2P

Item no. 103026879

Solenoid interlock

AZM201D-I2-ST2-T-1P2P2P
Archive

AZM201D-I2-ST2-T-1P2P2P

Item no. 103026877

Solenoid interlock

AZM201D-ST-T-1P2P2P-2965-1
Archive

AZM201D-ST-T-1P2P2P-2965-1

Item no. 103042149

Solenoid interlock

AZM201D-I2-ST2-T-1P2P2P-A
Archive

AZM201D-I2-ST2-T-1P2P2P-A

Item no. 103042147

Solenoid interlock

AZM201D-ST-T-1P2P2P-2965-1-DU
Archive

AZM201D-ST-T-1P2P2P-2965-1-DU

Item no. 103046770

Solenoid interlock

5 results found