Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Solenoid interlock
  2. MZM 100
Archive
MZM 100

MZM 100

41 Products
MZM 100 B ST2-1P2PW2R60M-A-DU
Archive

MZM 100 B ST2-1P2PW2R60M-A-DU

Item no. 103047170

Solenoid interlock

MZM 100 B ST2-1P2PW2R-A-DU
Archive

MZM 100 B ST2-1P2PW2R-A-DU

Item no. 103048086

Solenoid interlock

MZM 100 B ST2-1P2PW2RE-A-DU
Archive

MZM 100 B ST2-1P2PW2RE-A-DU

Item no. 103048084

Solenoid interlock

MZM 100 B ST2-1P2PW2REM-A-2930-DU
Archive

MZM 100 B ST2-1P2PW2REM-A-2930-DU

Item no. 103044830

Solenoid interlock

MZM 100 B ST2-1P2PW2REM-A-DU
Archive

MZM 100 B ST2-1P2PW2REM-A-DU

Item no. 103044828

Solenoid interlock

MZM 100 B ST2-SD2PREM-A-2930-DU
Archive

MZM 100 B ST2-SD2PREM-A-2930-DU

Item no. 103046451

Solenoid interlock

MZM 100 B ST2-SD2PREM-A-DU
Archive

MZM 100 B ST2-SD2PREM-A-DU

Item no. 103046571

Solenoid interlock

MZM 100 B ST-AS REMAP-DU
Archive

MZM 100 B ST-AS REMAP-DU

Item no. 103044829

Solenoid interlock

MZM 100 ST-1P2PR-A-DU
Archive

MZM 100 ST-1P2PR-A-DU

Item no. 103048089

Solenoid interlock

MZM 100 ST-1P2PW-A-DU
Archive

MZM 100 ST-1P2PW-A-DU

Item no. 103047121

Solenoid interlock

MZM 100 ST-1P2PWR100-A-DU
Archive

MZM 100 ST-1P2PWR100-A-DU

Item no. 103047169

Solenoid interlock

MZM 100 ST2-1P2P-A-DU
Archive

MZM 100 ST2-1P2P-A-DU

Item no. 103047122

Solenoid interlock

MZM 100 ST2-1P2PR-A-DU
Archive

MZM 100 ST2-1P2PR-A-DU

Item no. 103047123

Solenoid interlock

MZM 100 ST2-1P2PWRE-A-DU
Archive

MZM 100 ST2-1P2PWRE-A-DU

Item no. 103048088

Solenoid interlock

MZM 100 ST2-1P2PWREM-A-DU
Archive

MZM 100 ST2-1P2PWREM-A-DU

Item no. 103044831

Solenoid interlock

MZM 100 ST-AS REMAP-DU
Archive

MZM 100 ST-AS REMAP-DU

Item no. 103046764

Solenoid interlock

MZM 120-B1.1
Archive

MZM 120-B1.1

Item no. 101215712

Actuator

MZM 100 B ST-AS REAP
Archive

MZM 100 B ST-AS REAP

Item no. 101198705

Solenoid interlock

MZM 100 ST-AS AP
Archive

MZM 100 ST-AS AP

Item no. 101209550

Solenoid interlock

MZM 100 ST-1P2PR-A
Archive

MZM 100 ST-1P2PR-A

Item no. 101187450

Solenoid interlock

MZM 100 ST-AS REAP
Archive

MZM 100 ST-AS REAP

Item no. 101198704

Solenoid interlock

MZM 100 B ST-1P2PW2RE-A
Archive

MZM 100 B ST-1P2PW2RE-A

Item no. 101211068

Solenoid interlock

MZM 100 B ST-1P2PW2REM-A
Archive

MZM 100 B ST-1P2PW2REM-A

Item no. 101211069

Solenoid interlock

MZM 100 ST-1P2PW-A
Archive

MZM 100 ST-1P2PW-A

Item no. 101199544

Solenoid interlock

41 results found