Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Key transfer system
  2. SVE
Archive
SVE

SVE

24 Products
SVE1/107-3Ö-230VAC
Archive

SVE1/107-3Ö-230VAC

Item no. 103001915

key selector switch interlocking device

SVE1/202-230VAC
Archive

SVE1/202-230VAC

Item no. 101211028

key selector switch interlocking device

SVE1/203-230VAC
Archive

SVE1/203-230VAC

Item no. 103038168

key selector switch interlocking device

SVE1/204-230VAC
Archive

SVE1/204-230VAC

Item no. 103035430

key selector switch interlocking device

SVE1/205-230VAC
Archive

SVE1/205-230VAC

Item no. 103038169

key selector switch interlocking device

SVE1/220-230VAC
Archive

SVE1/220-230VAC

Item no. 103015347

key selector switch interlocking device

SVE2/109/109-3Ö-230VAC
Archive

SVE2/109/109-3Ö-230VAC

Item no. 103001937

key selector switch interlocking device

SVE2/201/201-230VAC
Archive

SVE2/201/201-230VAC

Item no. 103046032

key selector switch interlocking device

SVE2/211/211-115VAC
Archive

SVE2/211/211-115VAC

Item no. 101217873

key selector switch interlocking device

SVE2/212/212-230VAC
Archive

SVE2/212/212-230VAC

Item no. 103015349

key selector switch interlocking device

SVE2/212/220-230VAC
Archive

SVE2/212/220-230VAC

Item no. 103005652

key selector switch interlocking device

SVE3/101/101/101-3Ö-230VAC
Archive

SVE3/101/101/101-3Ö-230VAC

Item no. 103001957

key selector switch interlocking device

SVE3/103/103/103-3Ö-230VAC
Archive

SVE3/103/103/103-3Ö-230VAC

Item no. 103034682

key selector switch interlocking device

SVE3/104/104/104-3Ö-230VAC
Archive

SVE3/104/104/104-3Ö-230VAC

Item no. 103034683

key selector switch interlocking device

SVE3/200/200/200-230VAC
Archive

SVE3/200/200/200-230VAC

Item no. 103015351

key selector switch interlocking device

SVE3/201/201/201-230VAC
Archive

SVE3/201/201/201-230VAC

Item no. 103055266

key selector switch interlocking device

SVE3/201/201/201-3Ö-115VAC
Archive

SVE3/201/201/201-3Ö-115VAC

Item no. 103027677

key selector switch interlocking device

SVE3/201/212/220-230VAC
Archive

SVE3/201/212/220-230VAC

Item no. 103005654

key selector switch interlocking device

SVE3/202/202/202-230VAC
Archive

SVE3/202/202/202-230VAC

Item no. 103015350

key selector switch interlocking device

SVE3/216/216/216-230VAC
Archive

SVE3/216/216/216-230VAC

Item no. 101217045

key selector switch interlocking device

SVE3/216/216/216-3Ö-230VAC
Archive

SVE3/216/216/216-3Ö-230VAC

Item no. 103001061

key selector switch interlocking device

SVE3/217/217/217-3Ö-230VAC
Archive

SVE3/217/217/217-3Ö-230VAC

Item no. 101213803

key selector switch interlocking device

SVE3/60/60/60-230VAC
Archive

SVE3/60/60/60-230VAC

Item no. 101197572

key selector switch interlocking device

SVE3/SR/62GB/GB/62GB/GB/62GB/GB-230VAC
Archive

SVE3/SR/62GB/GB/62GB/GB/62GB/GB-230VAC

Item no. 101217721

key selector switch interlocking device

24 results found