Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Housing construction form: Block
  2. IFL 250
Archive
IFL 250

IFL 250

  • NOTICE: Not available!
  • Thermoplastic enclosure
  • AC 2-wire
  • Double-insulated
20 Products
IFL 2-250-10
Archive

IFL 2-250-10

Item no. 101089462

Inductive proximity switch

IFL 2-250-10N
Archive

IFL 2-250-10N

Item no. 101083012

Inductive proximity switch

IFL 2-250-10N-1716
Archive

IFL 2-250-10N-1716

Item no. 101104151

Inductive proximity switch

IFL 2-250-10P
Archive

IFL 2-250-10P

Item no. 101083011

Inductive proximity switch

IFL 4-250-10D
Archive

IFL 4-250-10D

Item no. 101107015

Inductive proximity switch

IFL 4-250-10N
Archive

IFL 4-250-10N

Item no. 101085840

Inductive proximity switch

IFL 4-250-10N-1716
Archive

IFL 4-250-10N-1716

Item no. 101104152

Inductive proximity switch

IFL 4-250-10P-1716
Archive

IFL 4-250-10P-1716

Item no. 101090784

Inductive proximity switch

IFL 2-250-01
Archive

IFL 2-250-01

Item no. 101089463

Inductive proximity switch

IFL 2-250-10P-1716
Archive

IFL 2-250-10P-1716

Item no. 101097778

Inductive proximity switch

IFL 4-250-01
Archive

IFL 4-250-01

Item no. 101089465

Inductive proximity switch

IFL 4-250-10
Archive

IFL 4-250-10

Item no. 101089464

Inductive proximity switch

IFL 10-180-01ST
Archive

IFL 10-180-01ST

Item no. 101092428

Inductive proximity switch

IFL 4-250-10P 4,0M
Archive

IFL 4-250-10P 4,0M

Item no. 101087134

Inductive proximity switch

IFL 4-250-01P 6,0M
Archive

IFL 4-250-01P 6,0M

Item no. 101094323

Inductive proximity switch

IFL 4-250-10P-1786-1
Archive

IFL 4-250-10P-1786-1

Item no. 101097368

Inductive proximity switch

IFL 2,5-250-10N-1786
Archive

IFL 2,5-250-10N-1786

Item no. 101101229

Inductive proximity switch

IFL 4-250-10P 10,0M
Archive

IFL 4-250-10P 10,0M

Item no. 101120392

Inductive proximity switch

IFL 2-250-10N-1786
Archive

IFL 2-250-10N-1786

Item no. 101141272

Inductive proximity switch

IFL 4-250-10P 0,28M
Archive

IFL 4-250-10P 0,28M

Item no. 101195587

Inductive proximity switch

20 results found