Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Housing construction form: cylinder, thread
  2. IFL - M8
Archive
IFL - M8

IFL - M8

  • Metal enclosure
  • DC 3-wire
  • miniature body
  • Connector M8
29 Products
IFL 2-8M-01ST2N
Archive

IFL 2-8M-01ST2N

Item no. 101117679

Inductive proximity switch

IFL 2-8-10STN
Archive

IFL 2-8-10STN

Item no. 101099836

Inductive proximity switch

IFL 2-8M-01N
Archive

IFL 2-8M-01N

Item no. 101117674

Inductive proximity switch

IFL 2-8M-01ST2P
Archive

IFL 2-8M-01ST2P

Item no. 101117678

Inductive proximity switch

IFL-N-2-8M-10ST2P
Archive

IFL-N-2-8M-10ST2P

Item no. 101144807

Inductive proximity switch

IFL-N-2-8M-10P
Archive

IFL-N-2-8M-10P

Item no. 101144806

Inductive proximity switch

IFL-N-2-8M-10N
Archive

IFL-N-2-8M-10N

Item no. 101144805

Inductive proximity switch

IFL-N-2-8M-01ST2P
Archive

IFL-N-2-8M-01ST2P

Item no. 101144804

Inductive proximity switch

IFL-N-2-8M-01P
Archive

IFL-N-2-8M-01P

Item no. 101144802

Inductive proximity switch

IFL-N-2-8M-01N
Archive

IFL-N-2-8M-01N

Item no. 101144801

Inductive proximity switch

IFL 2-8M-10ST2N
Archive

IFL 2-8M-10ST2N

Item no. 101112395

Inductive proximity switch

IFL 10-180-01ST
Archive

IFL 10-180-01ST

Item no. 101092428

Inductive proximity switch

IFL 2-8-10STP-1925
Archive

IFL 2-8-10STP-1925

Item no. 101100125

Inductive proximity switch

IFL 2-8-01WSTP-1925
Archive

IFL 2-8-01WSTP-1925

Item no. 101100126

Inductive proximity switch

IFL 2-8-01STP-1925
Archive

IFL 2-8-01STP-1925

Item no. 101100127

Inductive proximity switch

IFL 1-8-10N-2050 4,0M
Archive

IFL 1-8-10N-2050 4,0M

Item no. 101110341

Inductive proximity switch

IFL 2-8-10P-1750
Archive

IFL 2-8-10P-1750

Item no. 101112517

Inductive proximity switch

IFL 1-8-10P-1750
Archive

IFL 1-8-10P-1750

Item no. 101113074

Inductive proximity switch

IFL 2-8-01STP-1925/1969
Archive

IFL 2-8-01STP-1925/1969

Item no. 101113486

Inductive proximity switch

IFL 1-8-10P-1352
Archive

IFL 1-8-10P-1352

Item no. 101114599

Inductive proximity switch

IFL 2-8M-10P 5,0M
Archive

IFL 2-8M-10P 5,0M

Item no. 101114767

Inductive proximity switch

IFL 2-8M-10P-1955 1,3M
Archive

IFL 2-8M-10P-1955 1,3M

Item no. 101115017

Inductive proximity switch

IFL 2-8M-10P 3,0M
Archive

IFL 2-8M-10P 3,0M

Item no. 101117153

Inductive proximity switch

IFL 2-8M-10P-1955 0,36M
Archive

IFL 2-8M-10P-1955 0,36M

Item no. 101123642

Inductive proximity switch

29 results found