Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

  1. Door locking devices
  2. AV 15
Archive
AV 15

AV 15

10 Products
AV 15RB2X30U 45 GR. N
Archive

AV 15RB2X30U 45 GR. N

Item no. 101083300

Door locking devices

AV 15LX30U 45 GR. N
Archive

AV 15LX30U 45 GR. N

Item no. 101084139

Door locking devices

AV15LHE4X35U
Archive

AV15LHE4X35U

Item no. 101087534

Door locking devices

AV 15LB2X30U 45 GR. N
Archive

AV 15LB2X30U 45 GR. N

Item no. 101086569

Door locking devices

AV 15LBX30U 45 GR. N
Archive

AV 15LBX30U 45 GR. N

Item no. 101082903

Door locking devices

AV 15LHX30U 45 GR. N
Archive

AV 15LHX30U 45 GR. N

Item no. 101082931

Door locking devices

AV 15RBX30U 45 GR. N
Archive

AV 15RBX30U 45 GR. N

Item no. 101084312

Door locking devices

AV 15RHKIP41E1X30U 45 GR. N
Archive

AV 15RHKIP41E1X30U 45 GR. N

Item no. 101182170

Door locking devices

AV 15RHX30U 45 GR. N
Archive

AV 15RHX30U 45 GR. N

Item no. 101082731

Door locking devices

AV 15RX30U 45 GR. N
Archive

AV 15RX30U 45 GR. N

Item no. 101084700

Door locking devices

10 results found
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Schmersal
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN