Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Door locking devices
  2. AV 18
Archive
AV 18

AV 18

7 Products
AV 18LBX30U 45 GR. N
Archive

AV 18LBX30U 45 GR. N

Item no. 101113323

AV 18LHIP41E1X30U 45 GR. N
Archive

AV 18LHIP41E1X30U 45 GR. N

Item no. 101121930

AV 18RB2KX20U 45 GR. N
Archive

AV 18RB2KX20U 45 GR. N

Item no. 101097339

AV 18LH X= 30 U45 GR. N
Archive

AV 18LH X= 30 U45 GR. N

Item no. 101084521

Door looking devices (elevator)

AV 18RX30U 45 GR. N
Archive

AV 18RX30U 45 GR. N

Item no. 101087150

Door looking devices (elevator)

AV 18RHX30U 45 GR. N
Archive

AV 18RHX30U 45 GR. N

Item no. 101114259

Door looking devices (elevator)

AV18RBE4X11.5U
Archive

AV18RBE4X11.5U

Item no. 101133816

Door looking devices (elevator)

7 results found