Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Transport vehicles
  2. Cockpit

Cockpit

RK - Maintained joystick switches / spring-return joystick switches

RK - Maintained joystick switches / spring-return joystick switches

  • •for rough ambient conditions
  • •Mounting hole 22.3 mm
  • •Mounting Knurled nut
  • •up to 6 mm front plate thickness
Go to category
ED - Push button

ED - Push button

  • •Mounting hole 22.3 mm
  • •Protection class IP65
  • •Aluminium enlosure
Go to category
EDRRS - emergency stop button

EDRRS - emergency stop button

  • •Metal actuators
  • •Key unlatching
  • •Projection from front of panel 35 mm
Go to category
ESS - Key selector switches / EST - Key maintained spring-return selector switches

ESS - Key selector switches / EST - Key maintained spring-return selector switches

  • •Mounting hole 22.3 mm
  • •Protection class IP65
  • •Aluminium enlosure
  • •Key unlatching
Go to category
EWS - Selector switch / EWT - Spring-return selector switch

EWS - Selector switch / EWT - Spring-return selector switch

  • •Mounting hole 22.3 mm
  • •Protection class IP65
  • •Aluminium enlosure
Go to category
EDL - Illuminated pushbutton

EDL - Illuminated pushbutton

  • •Mounting hole 22.3 mm
  • •Protection class IP65
  • •Aluminium enlosure
  • •illuminable
Go to category
EME - Illuminated signal

EME - Illuminated signal

  • •Mounting hole 22.3 mm
  • •Protection class IP65
  • •Aluminium enlosure
  • •with integrated LED
Go to category
EML - Illuminated signal

EML - Illuminated signal

  • •Mounting hole 22.3 mm
  • •Protection class IP65
  • •Aluminium enlosure
Go to category