Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Light load electric monorail systems
  2. End position

End position

PS116 plunger S200

PS116 plunger S200

  • •Thermoplastic enclosure
  • •Symmetric enclosure
  • •Protection class IP66, IP67
Go to category
PS116 roller plunger R200

PS116 roller plunger R200

  • •plastic roller Ø 9,5 mm
  • •Thermoplastic enclosure
  • •Symmetric enclosure
  • •Protection class IP66, IP67
Go to category
PS116 roller plunger R201

PS116 roller plunger R201

  • •Stainless steel roller Ø 9,5 mm
  • •Symmetric enclosure
  • •Protection class IP66, IP67
  • •Thermoplastic enclosure
Go to category
PS116 roller plunger R202

PS116 roller plunger R202

  • •brass roller Ø 9,5 mm
  • •Symmetric enclosure
  • •Protection class IP66, IP67
  • •Thermoplastic enclosure
Go to category
PS116 offset roller lever K200

PS116 offset roller lever K200

  • •Thermoplastic enclosure
  • •Symmetric enclosure
  • •Protection class IP66, IP67
  • •Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 offset roller lever K210

PS116 offset roller lever K210

  • •Thermoplastic enclosure
  • •Symmetric enclosure
  • •Protection class IP66, IP67
  • •Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 angle roller lever K230

PS116 angle roller lever K230

  • •Thermoplastic enclosure
  • •Symmetric enclosure
  • •Protection class IP66, IP67
  • •Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 angle roller lever K240

PS116 angle roller lever K240

  • •Thermoplastic enclosure
  • •Symmetric enclosure
  • •Protection class IP66, IP67
  • •Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 angle roller lever K241

PS116 angle roller lever K241

Go to category
PS116 angle roller lever K250

PS116 angle roller lever K250

  • •Thermoplastic enclosure
  • •Symmetric enclosure
  • •Protection class IP66, IP67
  • •Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 angle roller lever K280

PS116 angle roller lever K280

Go to category
PS116 roller lever H200

PS116 roller lever H200

  • •Thermoplastic enclosure
  • •Symmetric enclosure
  • •Lever angle adjustable in 15° steps
  • •Protection class IP66, IP67
  • •Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 roller lever H201

PS116 roller lever H201

  • •with stainless steel roll
  • •Lever angle adjustable in 15° steps
  • •Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 roller lever H202

PS116 roller lever H202

  • •brass roller Ø 16 mm
  • •Lever angle adjustable in 15° steps
  • •Actuator heads can be repositioned by 8 x 45°
Go to category