Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. End position
  2. PS116 plunger S200
PS116 plunger S200

PS116 plunger S200

  • Thermoplastic enclosure
  • Symmetric enclosure
  • Protection class IP66, IP67
30 Products
PS116-Z11-L200-S200

PS116-Z11-L200-S200

Item no. 103006633

Position switch with safety function

PS116-Z11-L500-S200

PS116-Z11-L500-S200

Item no. 103010232

Position switch with safety function

PS116-Z11-LR200-S200

PS116-Z11-LR200-S200

Item no. 103006563

Position switch with safety function

PS116-Z11-LR500-S200

PS116-Z11-LR500-S200

Item no. 103012395

Position switch with safety function

PS116-Z11-ST-S200

PS116-Z11-ST-S200

Item no. 103006651

Position switch with safety function

PS116-Z11-STR-S200

PS116-Z11-STR-S200

Item no. 103006597

Position switch with safety function

PS116-Z12-L200-S200

PS116-Z12-L200-S200

Item no. 103006647

Position switch with safety function

PS116-Z12-LR200-S200

PS116-Z12-LR200-S200

Item no. 103006587

Position switch with safety function

PS116-Z12-ST-S200

PS116-Z12-ST-S200

Item no. 103006662

Position switch with safety function

PS116-Z12-STR-S200

PS116-Z12-STR-S200

Item no. 103006626

Position switch with safety function

PS116-Z11R-L200-S200
Archive

PS116-Z11R-L200-S200

Item no. 103009907

Position switch with safety function

PS116-Z11R-LR200-S200

PS116-Z11R-LR200-S200

Item no. 103006582

Position switch with safety function

PS116-Z02R-L200-S200

PS116-Z02R-L200-S200

Item no. 103012043

Position switch with safety function

PS116-T11-L200-S200

PS116-T11-L200-S200

Item no. 103006634

Position switch with safety function

PS116-T11A1-L200-S200

PS116-T11A1-L200-S200

Item no. 103008387

Position switch with safety function

PS116-T11A2-L200-S200

PS116-T11A2-L200-S200

Item no. 103008388

Position switch with safety function

PS116-T11-LR200-S200

PS116-T11-LR200-S200

Item no. 103006564

Position switch with safety function

PS116-T11-ST-S200

PS116-T11-ST-S200

Item no. 103006652

Position switch with safety function

PS116-T11-STR-S200

PS116-T11-STR-S200

Item no. 103006598

Position switch with safety function

PS116-T02-L200-S200

PS116-T02-L200-S200

Item no. 103025743

Position switch with safety function

PS116-T02-STR-S200

PS116-T02-STR-S200

Item no. 103016741

Position switch with safety function

PS116-T12-LR200-S200

PS116-T12-LR200-S200

Item no. 103006588

Position switch with safety function

PS116-T12-STR-S200

PS116-T12-STR-S200

Item no. 103013474

Position switch with safety function

PS116-T21-STR-S200

PS116-T21-STR-S200

Item no. 103010887

Position switch with safety function

30 results found