Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
Access protection
  1. Palletising
  2. Access protection

Access protection

BDF200

BDF200

  • •slender shock-proof thermoplastic enclosure
  • •to be installed at an ergonomic favourable position
  • •to be fitted to commercial-off-the-shelf aluminium profiles
  • •Thermoplastic enclosure
  • •slender shock-proof enclosure
  • •large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
  • •The position of the pushbuttons on the control panel can be freely selected.
  • •Field labelling with separate plastic cover
  • •Freely installable button caps for an optimal adaptation to the plants
Go to category
AZM201

AZM201

  • •Thermoplastic enclosure
  • •Max. length of the sensor chain 200 m
  • •Self-monitoring series-wiring
  • •Coding in accordance to ISO 14119 by using RFID-Technology
  • •3 LEDs to show operating conditions
  • •Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • •Suitable for hinged and sliding guards
  • •Intelligent diagnosis
  • •Manual release
  • •Protection class IP66, IP67
  • •High holding force 2000
  • •symmetrical construction form, assembly on 40mm profiles
  • •OSSD safety outputs
  • •Emergency exit / Emergency release suitable for retrofitting
Go to category
PROTECT PSC1-10

PROTECT PSC1-10

  • •Modular expansion with up to 64 inputs / outputs
  • •4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • •14 safe inputs on the base module
  • •2 Signalling outputs
  • •2 safety relay contacts
Go to category
PROTECT PSC1-100

PROTECT PSC1-100

  • •Modularly expandable to up to 272 safe inputs / outputs
  • •Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
  • •4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • •14 safe inputs on the base module
  • •20 switchable, safe inputs / outputs
  • •6 Signalling outputs
  • •2 safety relay contacts
Go to category
Before the robot cell can be entered, a stop of the process must be requested. This task can be solved with the BDF200 control panel. The running process is completed after the stop request and then the door is unlocked. The AZM201 solenoid interlock prevents unintentional start of the machine after opening the door. All safety functions of the cell are handled by the PROTECT PSC1 modular safety controller.