Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. laterally movable
  2. AZM 170
AZM 170

AZM 170

  • Thermoplastic enclosure
  • Double-insulated
  • Compact design
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force
90 Products
AZM 170-02ZRK 110VAC

AZM 170-02ZRK 110VAC

Item no. 101136321

Solenoid interlock

AZM 170-02ZRK 230VAC

AZM 170-02ZRK 230VAC

Item no. 101136322

Solenoid interlock

AZM 170-02ZRK 24VAC/DC

AZM 170-02ZRK 24VAC/DC

Item no. 101140795

Solenoid interlock

AZM 170-02ZRK 24VAC/DC GB 997

AZM 170-02ZRK 24VAC/DC GB 997

Item no. 101143998

Solenoid interlock

AZM 170-02ZRK-2405 24VAC/DC

AZM 170-02ZRK-2405 24VAC/DC

Item no. 101169134

Solenoid interlock

AZM 170-02ZRK-2197 24VAC/DC

AZM 170-02ZRK-2197 24VAC/DC

Item no. 101140818

Solenoid interlock

AZM 170-02ZRK-2197 230VAC

AZM 170-02ZRK-2197 230VAC

Item no. 101144237

Solenoid interlock

AZM 170-02ZRK-ST-2197 24VAC/DC

AZM 170-02ZRK-ST-2197 24VAC/DC

Item no. 101141430

Solenoid interlock

AZM 170-02ZRK-ST8 24VAC/DC

AZM 170-02ZRK-ST8 24VAC/DC

Item no. 101184218

Solenoid interlock

AZM 170-02ZRKA 24VAC/DC

AZM 170-02ZRKA 24VAC/DC

Item no. 101141020

Solenoid interlock

AZM 170-02ZRKA 110VAC

AZM 170-02ZRKA 110VAC

Item no. 101136315

Solenoid interlock

AZM 170-02ZRKA 230VAC

AZM 170-02ZRKA 230VAC

Item no. 101136316

Solenoid interlock

AZM 170-02ZRKA-ST 24VAC/DC

AZM 170-02ZRKA-ST 24VAC/DC

Item no. 101141422

Solenoid interlock

AZM 170-02ZK 24VAC/DC

AZM 170-02ZK 24VAC/DC

Item no. 101141641

Solenoid interlock

AZM 170-02ZKA 24VAC/DC

AZM 170-02ZKA 24VAC/DC

Item no. 101141640

Solenoid interlock

AZM 170-02ZKA-ST 24VAC/DC

AZM 170-02ZKA-ST 24VAC/DC

Item no. 101176751

Solenoid interlock

AZM 170-11ZK 24VAC/DC

AZM 170-11ZK 24VAC/DC

Item no. 101141639

Solenoid interlock

AZM 170-11ZKA 24VAC/DC

AZM 170-11ZKA 24VAC/DC

Item no. 101140257

Solenoid interlock

AZM 170-11ZRK 110VAC

AZM 170-11ZRK 110VAC

Item no. 101136324

Solenoid interlock

AZM 170-11ZRK 230VAC

AZM 170-11ZRK 230VAC

Item no. 101136325

Solenoid interlock

AZM 170-11ZRK 24VAC/DC

AZM 170-11ZRK 24VAC/DC

Item no. 101140788

Solenoid interlock

AZM 170-11ZRK-2197 24VAC/DC

AZM 170-11ZRK-2197 24VAC/DC

Item no. 101140813

Solenoid interlock

AZM 170-11ZRK-ST-2197 24VAC/DC

AZM 170-11ZRK-ST-2197 24VAC/DC

Item no. 101141425

Solenoid interlock

AZM 170-11ZRKA 110VAC

AZM 170-11ZRKA 110VAC

Item no. 101136318

Solenoid interlock

90 results found