Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. IFL - M30
  2. IFL - M30 Efficiency Line
New
IFL - M30 Efficiency Line

IFL - M30 Efficiency Line

  • Design M30 x 1,5
  • Metal enclosure
  • With integrated diagnostic LED to indicate short circuit or overload
5 Products
New
IFL-M30-F-10-S30-11-P-L4

IFL-M30-F-10-S30-11-P-L4

Item no. 103056918

Inductive proximity switch

New
IFL-M30-F-10-S30-11-P-ST4M12

IFL-M30-F-10-S30-11-P-ST4M12

Item no. 103056916

Inductive proximity switch

New
IFL-M30-NF-15-S30-11-N-ST4M12

IFL-M30-NF-15-S30-11-N-ST4M12

Item no. 103056919

Inductive proximity switch

New
IFL-M30-NF-15-S30-11-P-L4

IFL-M30-NF-15-S30-11-P-L4

Item no. 103056917

Inductive proximity switch

New
IFL-M30-NF-15-S30-11-P-ST4M12

IFL-M30-NF-15-S30-11-P-ST4M12

Item no. 103056915

Inductive proximity switch

5 results found