Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety controllers
  2. Expansion modules
Expansion modules

Expansion modules

10 Products
PSC1-E-31-12DI-10DIO

PSC1-E-31-12DI-10DIO

Item no. 103057172

Expansion module safety controller

PSC1-E-131-12DI-10DIO

PSC1-E-131-12DI-10DIO

Item no. 103056288

Expansion module safety controller

PSC1-E-33-12DI-6DIO-4RO

PSC1-E-33-12DI-6DIO-4RO

Item no. 103008456

Expansion module safety controller

PSC1-E-133-12DI-6DIO-4RO

PSC1-E-133-12DI-6DIO-4RO

Item no. 103011954

Expansion module safety controller

PSC1-E-37-14DI-4DO-2RO-RIO

PSC1-E-37-14DI-4DO-2RO-RIO

Item no. 103056286

Expansion module safety controller

PSC1-E-21-SDM1

PSC1-E-21-SDM1

Item no. 103008460

Expansion module safety controller

PSC1-E-22-SDM1-2

PSC1-E-22-SDM1-2

Item no. 103008461

Expansion module safety controller

PSC1-E-23-SDM2

PSC1-E-23-SDM2

Item no. 103008462

Expansion module safety controller

PSC1-E-24-SDM2-2

PSC1-E-24-SDM2-2

Item no. 103008464

Expansion module safety controller

PSC1-E-38-14DI-4DO-10DIO-2RO-RIO

PSC1-E-38-14DI-4DO-10DIO-2RO-RIO

Item no. 103057183

Expansion module safety controller

10 results found