DHS-U1-BKWH-LST8-0.25-RGB-LT
Item number:103053677


Product features
- With door handle lighting and illuminated push-button
- Connecting cable with connector M12, 8-pole, 0.25 m
- Protection class IP65 / IP67
- Machine status directly recognisable on the door handle
- Door handle in an ergonomical design
- Can be combined with solenoid interlock AZM40 or safety sensor RSS260
- Can also be used without safety switchgear device
- For left or right hinged safety guards
Please log in to see prices
Ordering data
Product type descriptionDHS-U1-BKWH-LST8-0.25-RGB-LT
Article number (order number)103053677
EAN (European Article Number)4030661640501
eCl@ss number, version 12.027-33-01-90
eCl@ss number, version 11.027-33-01-90
eCl@ss number, version 9.027-33-01-90
ETIM number, version 7.0EC000229
ETIM number, version 6.0EC000229
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1
Housing materialGlass-fibre, reinforced thermoplastic
Material of the handletranslucent PMMA
Gross weight287g
Material of the holderGlass-fibre, reinforced thermoplastic
Colour of the illuminated push button calotteBlueGreenRedWhiteYellow
General data - Features
Idle assignable pushbuttonYes
IlluminableYes
Mechanical data
Mechanical lifetime, Command devices1,000,000Operations
Actuating stroke1mm
Actuating force, maximum10N
Note Bounce durationBounce duration at an Actuating speed of 100mm/s
Type of the fixing screws2x M6
Tightening torque of the screw3.5Nm
Typical actuating force of the push button10N
Type of mounting screws for the handle body2x Torx Plus T20x25
Tightening torque of mounting screws for the handle body2.5Nm
Mechanical data - Connection technique
Length of cable0.25m
TerminationConnecting cable with M12 connector, straight, 8-pole
Cable diameter5.5mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Material of the Cable mantlePUR
Mechanical data - Dimensions
Length202mm
Width40mm
Height84mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-25 ... +45 °C
Storage and transport temperature-40 ... +85 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm (EN 60947-5-2)
Restistance to shock30 g / 11 ms (EN 60947-5-2)
Protection classIII
Permissible installation altitude above sea level, maximum3,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
Current consumption at 24V5mA
Current consumption inidcator lamp30mA
Rated operating voltage24VDC
Operating current150mA
Required rated short-circuit current100A
Utilisation category DC-1224VDC
Utilisation category DC-120.03A
Utilisation category DC-1324VDC
Utilisation category DC-130.03A
External wire and device fuse rating2 A gG
Inputs, Switching thresholds−3 V … 5 V (Low)11 V … 30 V (High)
Bounce duration, maximum2ms
Maximum switching frequency1,000/h
Pin assignment
PIN 124 VDC
PIN 2Input red RGB-LED
PIN 3GND
PIN 4Normally open contact (illuminated button)
PIN 5Input green RGB-LED
PIN 6Input blue RGB-LED
PIN 7n.c.
PIN 8Input LED (in illuminated button)
Scope of delivery
Scope of deliveryThe push button caps (blue, green, red, white, yellow) are included in the scope of delivery.
Note (scope of delivery, number and type)The insert for use with the safety sensor RSS260 or without integrated actuator must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/06/2026, 07:43