EDRRS40VHRT/EFR.EDRRS
Archive
Item number:103007007


Product features
- Mounting hole 30.5 mm
- Metal actuators
- Key unlatching
- Projection from front of panel 35 mm
- Protection class IP65
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionEDRRS40VHRT/EFR.EDRRS
Article number (order number)103007007
EAN (European Article Number)4030661448787
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
General data
StandardsEN 60947-1EN 60947-5-1EN 60947-5-5EN ISO 13850
VersionsEmergency stop pushbuttonFront plate mounting
DesignExternal jump mechanism
Installation conditions (mechanical)arbitrarily
Material of the operatorsAluminium, anodised
Brass, coated
Brass, coated
Material of the front ringAluminium, anodised
Colour of the operating elementred and silver
Colour of the front ringSilver
Gross weight60g
General data - Features
Front plate mountingYes
Safety functionsYes
External snap mechanismYes
Number of contact elements, maximum2
Mechanical data
UnlockingKey draw unlatching
Mechanical lifetime, Emergency-Stop button100,000Operations
Actuating stroke5mm
MountingMounting flange ELM
Tightening torque of the screw0.6Nm
Typical actuating force of the emergency stop button25N
Mechanical data - Dimensions
Mounting height29mm
Note (Mounting height)Height in front of the front panel.
Diameter of cap37.5mm
diameters for the actuating heads39mm
Mounting diameter30.5mm
Height with key inserted35mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 40mm
Ambient conditions
IP Degree of protectionIP65
Restistance to shock30 g / 18 ms
Electrical data
Switching frequency of the emergency stop button, maximum600/h
Scope of delivery
Note (scope of delivery, number and type)Mounting flange ELM is included in deliveryScope of delivery with spring element EFR.EDRRS, grounding connection
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 22:04