EMLWS/101
Item number:101187467

Product features
- flat dome
- Mounting hole 22.3 mm
- Protection class IP65
- Aluminium enlosure
Ordering code
Product type descriptionEMLWS/101
Article number (order number)101187467
EAN (European Article Number)4030661604107
eCl@ss number, version 12.027-37-12-11
eCl@ss number, version 11.027-37-12-11
eCl@ss number, version 9.027-37-12-11
ETIM number, version 7.0EC000223
ETIM number, version 6.0EC000223
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsIndicator lights
DesignFlat domeRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm seals
Material of the domeGlass
Material of the front ringAluminium
Colour of the domeWhite
Colour of the front ringSilver
Gross weight40g
General data - Features
With symbol labelingYes
IlluminableYes
Mounting flangeYes
Fully insulated Yes
Mechanical data
MountingMounting flange ELM
Tightening torque of the screw0.6Nm
Symbol labeling number101
Mechanical data - Dimensions
Mounting height14mm
Note (Mounting height)Height in front of the front panel.
Diameter of the dome25mm
Diameter of the front ring29.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing40 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Scope of delivery
Note (scope of delivery, number and type)Mounting flange ELM is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/09/2026, 21:49