Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. EX Position switches with safety function
  2. EX-335 Metal enclosure with actuator
Archive
EX-335 Metal enclosure with actuator

EX-335 Metal enclosure with actuator

58 Products
EX-T1K335-11YUE
Archive

EX-T1K335-11YUE

Item no. 101212075

EX-Position switch with safety function

EX-T1K335-20Y
Archive

EX-T1K335-20Y

Item no. 101212072

EX-Position switch with safety function

EX-T4V10H335-20Y
Archive

EX-T4V10H335-20Y

Item no. 101212060

EX-Position Switch

EX-TS335-20Y
Archive

EX-TS335-20Y

Item no. 101211816

EX-Position switch with safety function

EX-T3K335-20Y
Archive

EX-T3K335-20Y

Item no. 101212076

EX-Position switch with safety function

EX-Z4V7H 335-02Z-3G/D
Archive

EX-Z4V7H 335-02Z-3G/D

Item no. 101194203

EX-Position Switch

EX-T4V7H 335-11Z-3G/D
Archive

EX-T4V7H 335-11Z-3G/D

Item no. 101189296

EX-Position Switch

EX-T4V7H 335-12Z-3G/D
Archive

EX-T4V7H 335-12Z-3G/D

Item no. 101191303

EX-Position Switch

EX-Z4V10H 335-11Z-1348/1583-1-3G/D
Archive

EX-Z4V10H 335-11Z-1348/1583-1-3G/D

Item no. 101190020

EX-Position Switch

EX-T4VH 335-11ZUE-3G/D
Archive

EX-T4VH 335-11ZUE-3G/D

Item no. 101195914

EX-Position switch with safety function

EX-T3K335-11YUE
Archive

EX-T3K335-11YUE

Item no. 101212079

EX-Position switch with safety function

EX-T4VH335-11YUE
Archive

EX-T4VH335-11YUE

Item no. 101212059

EX-Position switch with safety function

EX-TS335-11YUE
Archive

EX-TS335-11YUE

Item no. 101211814

EX-Position switch with safety function

EX-Z3K 335-02Z-3G/D
Archive

EX-Z3K 335-02Z-3G/D

Item no. 103004157

EX-Position switch with safety function

EX-Z3K 335-11Z-3G/D
Archive

EX-Z3K 335-11Z-3G/D

Item no. 101193996

EX-Position switch with safety function

EX-Z1K 335-11Z-3G/D
Archive

EX-Z1K 335-11Z-3G/D

Item no. 101193510

EX-Position switch with safety function

EX-Z4V7H 335-02Z-2138-3G/D
Archive

EX-Z4V7H 335-02Z-2138-3G/D

Item no. 101210085

EX-Position switch with safety function

EX-T4V10H 335-11Z-3G/D
Archive

EX-T4V10H 335-11Z-3G/D

Item no. 101191055

EX-Position Switch

EX-Z4V7H 335-11Z-2138-3G/D
Archive

EX-Z4V7H 335-11Z-2138-3G/D

Item no. 101211766

EX-Position switch with safety function

EX-ZS 335-02Z-3G/D
Archive

EX-ZS 335-02Z-3G/D

Item no. 101205348

EX-Position switch with safety function

EX-T4VH 335-12Z-3G/D
Archive

EX-T4VH 335-12Z-3G/D

Item no. 101187235

EX-Position switch with safety function

EX-T1K 335-12Z-3G/D
Archive

EX-T1K 335-12Z-3G/D

Item no. 101187080

EX-Position switch with safety function

EX-T4V7H 335-11ZUE-3G/D
Archive

EX-T4V7H 335-11ZUE-3G/D

Item no. 101208708

EX-Position Switch

EX-TS 335-12Z-3G/D
Archive

EX-TS 335-12Z-3G/D

Item no. 101185215

EX-Position switch with safety function

58 results found