Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. EX Position switches with safety function
  2. EX-355 Metal enclosure with actuator
Archive
EX-355 Metal enclosure with actuator

EX-355 Metal enclosure with actuator

16 Products
Archive
EX-T3K 355-11Z-3G/D

EX-T3K 355-11Z-3G/D

Item no. 101194734

EX-Position switch with safety function

Archive
EX-Z4V10H 355-11Z-3G/D

EX-Z4V10H 355-11Z-3G/D

Item no. 101196089

Archive
EX-TR 355-20Z-3G/D

EX-TR 355-20Z-3G/D

Item no. 101197576

EX-Position switch with safety function

Archive
EX-T4VH 355-11Z-3G/D

EX-T4VH 355-11Z-3G/D

Item no. 101193946

EX-Position switch with safety function

Archive
EX-Z1K 355-11Z-3G/D

EX-Z1K 355-11Z-3G/D

Item no. 101209912

EX-Position switch with safety function

Archive
EX-TR 355-12Z-3G/D

EX-TR 355-12Z-3G/D

Item no. 101205164

EX-Position switch with safety function

Archive
EX-T4V7H 355-11Z-3G/D

EX-T4V7H 355-11Z-3G/D

Item no. 101190216

Archive
EX-TR 355-11Z-3G/D

EX-TR 355-11Z-3G/D

Item no. 101196325

EX-Position switch with safety function

Archive
EX-TS 355-12Z-3G/D

EX-TS 355-12Z-3G/D

Item no. 101185217

EX-Position switch with safety function

Archive
EX-Z4V10H 355-02Z-3G/D

EX-Z4V10H 355-02Z-3G/D

Item no. 101191220

Archive
EX-Z4V7H 355-11Z-2138-3G/D

EX-Z4V7H 355-11Z-2138-3G/D

Item no. 101205113

EX-Position switch with safety function

Archive
EX-Z4V7H 355-11Z-3G/D

EX-Z4V7H 355-11Z-3G/D

Item no. 101199535

Archive
EX-Z4VH 355-02Z-3G/D

EX-Z4VH 355-02Z-3G/D

Item no. 101208072

EX-Position switch with safety function

Archive
EX-ZR 355-11Z-3G/D

EX-ZR 355-11Z-3G/D

Item no. 101193310

EX-Position switch with safety function

Archive
EX-ZS 355-02Z-3G/D

EX-ZS 355-02Z-3G/D

Item no. 103008395

EX-Position switch with safety function

Archive
EX-ZS 355-11Z-3G/D

EX-ZS 355-11Z-3G/D

Item no. 101193775

EX-Position switch with safety function

16 results found