EX-AZ 16-12ZVRK-3D
Item number:101185377

Product features
- 3 cable entries M 16 x 1.5
- Ex-Zone 22
- Thermoplastic enclosure
- Universal coding
- 52 mm x 90 mm x 30 mm
- High level of contact reliability with low voltages and currents
- Slotted holes for adjustment, circular holes for location
- Double-insulated
Please log in to see prices
Ordering data
Product type descriptionEX-AZ 16-12ZVRK-3D
Article number (order number)101185377
EAN (European Article Number)4030661324883
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatesATEX (Konformitätserklärung)
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0
Explosion protection zones22
Explosion protection category3D
Explosion protection designationD II 3D Ex tc IIIC T90°C Dc X
General data
Coding level according to EN ISO 14119Low
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight145g
General data - Features
Increased latching forceYes
Number of auxiliary contacts1
Number of safety contacts2
Safety classification
StandardsEN IEC 60947-5-1EN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally open contact (NO)1,000,000Operations
Note (B10D Normally open contact (NO))at 10% Ie and ohmic load
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Latching force30N
Positive break travel8mm
Positive break force, minimum10N
Actuating speed, maximum1m/s
Mechanical data - Connection technique
TerminationScrew connection M16x1.5
Cable cross-section of the cable glands, minimum6mm
Cable cross-section of the cable glands, maximum12mm
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor52mm
Height of sensor90mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-20 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current2.5A
Utilisation category AC-15230VAC
Utilisation category AC-152.5A
Utilisation category DC-1324VDC
Utilisation category DC-132.5A
Switching elementNO contact, NC contact
Switching principleSlow action
Material of the contacts, electricalSilver
Scope of delivery
Scope of deliveryActuator must be ordered separately.Including Ex-certified screwed cable gland and screw plugSlot sealing plugs
Note
Note (General)Individual coding available on request
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/05/2026, 00:37