EX-AZ 3350-12ZUEK-3D
Item number:151214050

Product features
- Ex-Zone 22
- Metal enclosure
- 40,5 mm x 114 mm x 38 mm
- Latching handle
- 1 Cable entry M 20 x 1.5
- Centring device available
- High level of contact reliability with low voltages and currents
- SZ 415 lockout tag to prevent unintended closing
Please log in to see prices
Ordering data
Product type descriptionEX-AZ 3350-12ZUEK-3D
Article number (order number)151214050
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatesATEX (Konformitätserklärung)
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0
Explosion protection zones22
Explosion protection category3D
Explosion protection designationD II 3D Ex tc IIIC T90°C Dc X
General data
StandardsEN IEC 60947-5-1
Housing materialLight alloy die-casting
Housing coating materialpainted
Gross weight250g
General data - Features
Number of auxiliary contacts1
Number of safety contacts2
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally open contact (NO)1,000,000Operations
Note (B10D Normally open contact (NO))at 10% Ie and ohmic load
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Positive break travel10.7mm
Positive break force, minimum5N
Note (Positive break force)per NC
Actuating speed, maximum1m/s
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable cross-section of the cable glands, minimum6mm
Cable cross-section of the cable glands, maximum12mm
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor38mm
Width of sensor40.5mm
Height of sensor114mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-10 ... +60 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Switching elementNO contact, NC contact
Switching principleSlow action
Material of the contacts, electricalSilver
Scope of delivery
Scope of deliveryActuator must be ordered separately.Ex-certified screwed cable gland
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/06/2026, 10:29