EX-AZ 415-11/11ZPK-3D
Archive
Item number:101186138

Product features
- Adjustable ball latch to 500 N
- 2 switches with different actuating functions in one enclosure
- 103.6 mm x 84.6 mm x 103.6 mm
- 2 cable entries M 20 x 1.5
- Spring-loaded actuators
- High level of contact reliability with low voltages and currents
- Metal enclosure
- Long life
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionEX-AZ 415-11/11ZPK-3D
Article number (order number)101186138
EAN (European Article Number)4030661326009
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Explosion protection
Explosion protection zones22
Explosion protection category3D
Explosion protection designationEx tD A22 IP67 T60°C X
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1
Housing materialLight alloy die-casting
Housing coating materialpainted
Gross weight560g
General data - Features
Increased latching forceYes
Number of auxiliary contacts3
Number of safety contacts1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally open contact (NO)1,000,000Operations
Note (B10D Normally open contact (NO))at 10% Ie and ohmic load
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Latching force, minimum30N
Latching force, maximum500N
Positive break travel3.8mm
Positive break force, minimum31N
Actuating speed, maximum1m/s
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable cross-section of the cable glands, minimum6mm
Cable cross-section of the cable glands, maximum12mm
Cable section, minimum0.75 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor46.5mm
Width of sensor103.6mm
Height of sensor84.6mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-10 ... +50 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Switching elementNO contact, NC contact
Switching principleSlow action
Material of the contacts, electricalSilver
Scope of delivery
Scope of deliveryActuator must be ordered separately.Including Ex-certified screwed cable gland and screw plug
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 19:07