EX-AZM 170-02ZK 24VAC/DC-3G/D

Item number: 101211767

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:

EX-AZM 170-(1)Z(2)K(3)-24VAC/DC-(4)-3G/D


(1)
111 NO contacts/1 NC contact
022 NC contact

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutPower to unlock
APower to lock

(4)
withoutManual release
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • IDC method of termination
  • Manual release
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 1 Cable entry M 20 x 1.5
  • Interlock with protection against incorrect locking.
  • High holding force
  • 90 mm x 84 mm x 30 mm

Ordering data

Product type description

EX-AZM 170-02ZK 24VAC/DC-3G/D

Article number (order number)

101211767

EAN (European Article Number)

4030661390635

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex nC IIB T5 Gc X

D II 3D Ex tc IIIC T80°C Dc X

Manufacturer declaration

ATEX Zone 2 and 22

General data

Standards

EN IEC 60947-5-1

Working principle

electromechanical

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

300 g

General data - Features

Power to unlock

Yes

Manual release

Yes

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2,000,000 Operations

Note

Electrical life on request.

B10D Normally-open contact (NO)

1,000,000 Operations

Mission time

20 Year(s)

Safety classification - Fault exclusion

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Impact energy, maximum

1 J

Energy impact (protective case), maximum

7 J

Holding force

1,000 N

Latching force

5 N

Positive break travel

11 mm

Positive break force, minimum

17 N

Actuating speed, maximum

1 m/s

Mounting

Screws

Type of the screw head

Flat head screw

Tightening torque of the fastening screws for the housing cover, minimum

0.4 Nm

Tightening torque of the fastening screws for the housing cover, maximum

0.5 Nm

Tightening torque of the cable gland

4.5 Nm

Mechanical data - Connection technique

Termination

IDC method of termination

Cable cross-section of the cable glands, minimum

6.5 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

2 x 1.0 mm², flexible

Cable section, maximum

1 x 1 mm², flexible

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

90 mm

Height of sensor

84 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-15 ... +45 °C

Note (Relative humidity)

non-condensing

non-icing

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

2 A

Rated control voltage

24 VAC

Rated control voltage

24 VDC

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

2 A

Electrical power consumption, maximum

10 W

Switching element

Opener (NC)

Switching principle

Slow action

Maximum switching frequency

1,000 /h

Material of the contacts, electrical

Silver

Electrical data - Magnet control

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

50 ms

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Including Ex-certified screwed cable gland and screw plug

Note

Note (General)

This type termination (IDC) method enables simple connetion of flexible conductors without the need for the use of conductor ferrules

Note (Manual release)

bottom

For manual release using M5 triangular key, available as accessory

Switch travel diagram

Diagram

Assembly example

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:EX-AZM170
EX-AZM170 I
Typ:siehe Typenschlüssel
Kennzeichnung:D II 3G Ex nC IIB T5 Gc
D II 3D Ex tc IIIC T80°C Dc
Beschreibung des Bauteils:Verriegelung mit elektromagnetischer Zuhaltung für Sicherheitsfunktionen
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 EMV-Richtlinie2014/30/EU
 Explosionsschutzrichtlinie (ATEX)2014/34/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017
EN ISO 14119:2014
EN IEC 60079-0:2018
EN IEC 60079-15:2019
EN 60079-31:2014
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 10. Mai 2022
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 09/05/2024, 00:36