EX-AZM 170-11ZRK 24VAC/DC-3G/D
Archive
Item number:101185410

Product features
- IDC method of termination
- Manual release
- Explosion protection for ATEX Zones 2 and 22
- 1 Cable entry M 20 x 1.5
- Interlock with protection against incorrect locking.
- High holding force
- 90 mm x 84 mm x 30 mm
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionEX-AZM 170-11ZRK 24VAC/DC-3G/D
Article number (order number)101185410
EAN (European Article Number)4030661324937
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatesATEX (Konformitätserklärung)
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0EN IEC 60079-15
Explosion protection zones222
Explosion protection category3D3G
Explosion protection designationD II 3D Ex tc IIIC T80°C Dc XD II 3G Ex nC IIB T5 Gc X
Manufacturer declarationATEX Zone 2 and 22
General data
StandardsEN IEC 60947-5-1
Coding level according to EN ISO 14119Low
Working principleelectromechanical
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight261g
General data - Features
Power to unlockYes
Manual releaseYes
Number of auxiliary contacts1
Number of safety contacts1
Safety classification
StandardsEN ISO 13849-1
Performance Level, up toc
Category1
B10D Normally-closed contact (NC)2,000,000Operations
NoteElectrical life on request.
B10D Normally-open contact (NO)1,000,000Operations
Mission time20Year(s)
Safety classification - Fault exclusion
Performance Level, up tod
Category3
Notefor 2-channel use and with suitable logic unit.
Mission time20Year(s)
Safety classification - Guard locking function
Performance Level, up toe
Note (Performance Level)Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions.
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Impact energy, maximum1J
Energy impact (protective case), maximum7J
Holding force1,000N
Latching force30N
Positive break travel11mm
Positive break force, minimum8.5N
Actuating speed, maximum1m/s
MountingScrews
Type of the screw headFlat head screw
Tightening torque of the fastening screws for the housing cover, minimum0.4Nm
Tightening torque of the fastening screws for the housing cover, maximum0.5Nm
Tightening torque of the cable gland4.5Nm
Mechanical data - Connection technique
TerminationIDC method of termination
Cable cross-section of the cable glands, minimum6.5mm
Cable cross-section of the cable glands, maximum12mm
Cable section, minimum2 x 1.0 mm², flexible
Cable section, maximum1 x 1 mm², flexible
Allowed type of cableflexiblesolid single-wire
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor90mm
Height of sensor84mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-15 ... +45 °C
Note (Relative humidity)non-condensingnon-icing
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current2A
Rated control voltage24VAC
Rated control voltage24VDC
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-132A
Electrical power consumption, maximum10W
Switching elementNO contact, NC contact
Switching principleSlow action
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
Electrical data - Magnet control
Magnet switch-on time100%
Test pulse duration, maximum5ms
Test pulse interval, minimum50ms
Scope of delivery
Scope of deliveryActuator must be ordered separately.Including Ex-certified screwed cable gland and screw plug
Note
Note (General)This type termination (IDC) method enables simple connetion of flexible conductors without the need for the use of conductor ferrules
Note (Manual release)bottomFor manual release using M5 triangular key, available as accessory
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 07:54