EX-AZM 415-11/11ZPK 24VAC/DC-3D
Item number:101186171

Product features
- Ex-Zone 22
- Metal enclosure
- 130 mm x 100 mm x 46,5 mm
- Clamping force 3500N
- 2 switches in one enclosure
- Adjustable ball latch to 400 N
- Interlock with protection against incorrect locking.
- Problem-free opening of stressed doors by means of bell-crank system
- 2 cable entries M 20 x 1.5
Please log in to see prices
Ordering data
Product type descriptionEX-AZM 415-11/11ZPK 24VAC/DC-3D
Article number (order number)101186171
EAN (European Article Number)4030661326016
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatesATEX (Konformitätserklärung)
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0
Explosion protection zones22
Explosion protection category3D
Explosion protection designationD II 3D Ex tc IIIC T90°C Dc X
General data
StandardsEN IEC 60947-5-1
Working principleelectromechanical
Housing materialAluminium
Housing coating materialpainted
Gross weight925g
General data - Features
Power to unlockYes
Number of actuating directions1
Number of auxiliary contacts2
Number of safety contacts2
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Impact energy, maximum4J
Holding force3,500N
Latching force, minimum80N
Latching force, maximum400N
Positive break travel5mm
Positive break force, minimum15N
Actuating speed, maximum1m/s
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable cross-section of the cable glands, minimum7mm
Cable cross-section of the cable glands, maximum12mm
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor46.5mm
Width of sensor130mm
Height of sensor100mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-10 ... +50 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Rated control voltage24VAC
Rated control voltage24VDC
Utilisation category AC-15230VAC
Utilisation category AC-154A
Electrical power consumption, maximum10W
Switching elementNO contact, NC contact
Switching principleSlow action
Material of the contacts, electricalSilver
Scope of delivery
Scope of deliveryActuator must be ordered separately.Including Ex-certified screwed cable gland and screw plug
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 06:47