EX-BNS 180-12Z-2187-2-3G/D
Item number:101185256


Product features
- Explosion protection for ATEX Zones 2 and 22
- Thermoplastic enclosure
- Ø M18
- Particularly large switching distance
- Insensitive to transverse misalignment
- Suitable for food processing industry only in combination with BP 15 SS
- no mechanical wear
Please log in to see prices
Ordering data
Product type descriptionEX-BNS 180-12Z-2187-2-3G/D
Article number (order number)101185256
EAN (European Article Number)4030661333328
eCl@ss number, version 12.027-27-44-01
eCl@ss number, version 11.027-27-24-02
eCl@ss number, version 9.027-27-24-02
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatesATEX (Konformitätserklärung)
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0EN IEC 60079-15
Explosion protection zones222
Explosion protection category3D3G
Explosion protection designationD II 3D Ex tc IIIC T80°C Dc XD II 3G Ex nC IIC T6 Gc X
Manufacturer declarationATEX Zone 2 and 22
General data
StandardsBG-GS-ET-14EN IEC 60947-5-3
Housing construction formCylinder, thread
Installation conditions (mechanical)quasi-flush
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight46g
General data - Features
CodingYes
Short circuit detectionYes
Cross-circuit detectionYes
Number of normally closed (NC)2
Number of normally open (NO)1
Number of safety contacts2
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D- Value Normally-closed contact/Normally open contact (NC/NO)25,000,000Operations
Mechanical data
Active areafront side
Actuating elementMagnet
Switching distance actuatorActuating magnet BP 6, Sao: 8 mmActuating magnet BP 6, Sar: 20 mmActuating magnet BP 8, Sao: 8 mmActuating magnet BP 8, Sar: 20 mmActuating magnet BP 10, Sao: 18 mmActuating magnet BP 10, Sar: 28 mmActuating magnet BP 15 SS, Sao: 18 mmActuating magnet BP 15 SS, Sar: 28 mm
Impact energy, maximum2J
Direction of motionHead-on to the active surface
Mechanical data - Switching distances
Assured switching distance "ON" Sao16mm
Assured switching distance "OFF" Sar28mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Connection technique
Length of cable1m
Terminationcable
Number of cable wires6
Wire cross-section0.25mm2
Wire cross-section23AWG
Material of the Cable mantlePVC
Mechanical data - Dimensions
ISO thread of the sensorM18
Length of sensor36mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum120VAC
Switching voltage, maximum120VDC
Switching current, maximum0.25A
Switching capacity, maximum5W
Switching element1 NO contact, 2 NC contacts
Switching frequency, maximum5Hz
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)BP 6BP 8BP 10BP 15 SS
Recommended safety switchgearSRB-E-201LCSRB-E-301ST
Note
Note (General)Contact symbols shown for the closed condition of the guard device.The safety sensor must be mounted in such a way that actuation with another magnet is impossible (concealed mounting according to EN ISO 14119)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 06:44