EX-BNS 250-12Z-2187-3G/D
Archive
Item number:101179980

Product features
- Individual contact outlet
- Explosion protection for ATEX Zones 2 and 22
- Thermoplastic enclosure
- Insensitive to transverse misalignment
- no mechanical wear
- 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionEX-BNS 250-12Z-2187-3G/D
Article number (order number)101179980
EAN (European Article Number)4030661332604
eCl@ss number, version 12.027-27-44-01
eCl@ss number, version 11.027-27-24-02
eCl@ss number, version 9.027-27-24-02
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatesATEX (Konformitätserklärung)CCC-EX
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0EN IEC 60079-15
Explosion protection zones222
Explosion protection category3D3G
Explosion protection designationD II 3D Ex tc IIIC T80°C Dc XD II 3G Ex nC IIC T6 Gc X
Manufacturer declarationATEX Zone 2 and 22
General data
Housing construction formBlock
Installation conditions (mechanical)not flush
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight57g
General data - Features
CodingYes
Prerequisite evaluation unitYes
Number of normally closed (NC)2
Number of normally open (NO)1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D- Value Normally-closed contact/Normally open contact (NC/NO)25,000,000Operations
Mechanical data
Active areafront side
Actuating elementMagnet
Impact energy, maximum7J
Direction of motionHead-on to the active surface
Mechanical data - Switching distances
Assured switching distance "ON" Sao4mm
Assured switching distance "OFF" Sar14mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Connection technique
Length of cable1m
Terminationcable
Number of cable wires6
Wire cross-section0.25mm2
Wire cross-section23AWG
Material of the Cable mantlePVC
Mechanical data - Dimensions
Length of sensor13mm
Width of sensor33mm
Height of sensor25mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum24VDC
Switching current, maximum0.1A
Switching capacity, maximum1W
Switching element1 NO contact, 2 NC contacts
Switching principleReed contacts, Non-contact principle
Switching frequency, maximum5Hz
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)EX-BPS 250-3G/D
Recommended safety switchgearSRB-E-201LCSRB-E-301ST
Note
Note (General)Contact symbols shown for the closed condition of the guard device.The contact configuration for versions with or without LED is identical.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/06/2026, 12:50