EX-CSS 8-16-2P+D-M-L-3G/D
Archive
Item number:103003015


Product features
- Pre-wired cable 7-pole
- Comfortable diagnostics through sensor LED and electronic signalling output
- Thermoplastic enclosure
- Non-contact, coded electronic safety sensor for use in areas of zonewith gas and dust-explosion hazard
- Category 3GD, ATEX Zone 2 and 22
- High repeat accuracy of the switching points
- Misaligned actuation possible
- Early warning when operating near the limit of the sensor's hysteris range
- Self-monitoring series-wiring of 16 sensors
- Suitable for applications up to PL e / SIL 3
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionEX-CSS 8-16-2P+D-M-L-3G/D
Article number (order number)103003015
EAN (European Article Number)4030661427195
eCl@ss number, version 12.027-27-46-01
eCl@ss number, version 11.027-27-24-03
eCl@ss number, version 9.027-27-24-03
ETIM number, version 7.0EC001829
ETIM number, version 6.0EC001829
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0EN IEC 60079-15
Explosion protection zones222
Explosion protection category3D3G
Explosion protection designation
D II 3G Ex nA IIB T6 Gc X
D II 3D Ex tc IIIC T80°C Dc XManufacturer declarationATEX Zone 2 and 22
General data
Working principleinductive
Housing construction formBlock
Installation conditions (mechanical)not flush
Sensor topologyIndividual sensor or end sensor in a seriesSensor for series wiring
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Active areaGlass-fibre, reinforced thermoplastic
Reaction time, maximum30ms
Duration of risk, maximum30ms
Gross weight278g
General data - Features
Short circuit detectionYes
Cross-circuit detectionYes
Safety functionsYes
CascadableYes
Integral system diagnostics, statusYes
Number of semi-conductor outputs with signaling function1
Number of fail-safe digital outputs2
Number of series-wiring of sensors16
Safety classification
StandardsEN IEC 60947-5-3EN IEC 61508EN ISO 13849-1
Performance Level, up toe
Category4
PFH value6.10 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data - Switching distances
Switch distance, typical8mm
Assured switching distance "ON" Sao6mm
Assured switching distance "OFF" Sar11mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Hysteresis (Switching distance), maximum1mm
Repeat accuracy R0.5mm
Mechanical data - Connection technique
Length of cable2m
Terminationcable
Terminal connector, Input/Output7-pole
Wire cross-section0.25mm2
Wire cross-section23AWG
Mechanical data - Dimensions
Length of sensor39.5mm
Width of sensor55mm
Height of sensor93mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +50 °C
Storage and transport temperature-25 ... +85 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
No-load supply current I0, typical50mA
Rated operating voltage24VDC
Operating current500mA
Switching frequency, approx.3Hz
Electrical data - Safety digital outputs
Design of control elementsp-type
Voltage drop Ud, maximum0.5V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.5A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.5A
Electrical data - Digital Output
Design of control elementsp-type
Electrical data - Diagnostic outputs
Voltage drop Ud, maximum4V
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.05A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Utilisation category DC-1224 VDC / 0.05 A
Status indication
Note (LED switching conditions display)Multi-coloured LED: Green, Red, Yellow
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)CST 16-1
Note
Note (General)Evaluation requirements: dual-channel safety input, suitable for p-type sensors with NO function. The safety-monitoring module must tolerate internal functional tests of the sensors with cyclic switch-off of the sensor outputs for max. 0.25 ms. Short-circ
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 08:25