EX-CSS 8-180-2P+D-M-L-3GD
Item number:101189302

Product features
- Pre-wired cable 7-pole
- Comfortable diagnostics through sensor LED and electronic signalling output
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Ø M18
- Misaligned actuation possible
- High repeat accuracy of the switching points
- Max. length of the sensor chain 200 m
- Early warning when operating near the limit of the sensor's hysteris range
- Self-monitoring series-wiring of 16 sensors
- 2 short-circuit proof PNP safety outputs
- Explosion protection for ATEX Zones 2 and 22
Please log in to see prices
Ordering data
Product type descriptionEX-CSS 8-180-2P+D-M-L-3G/D
Article number (order number)101189302
EAN (European Article Number)4030661347158
eCl@ss number, version 12.027-27-46-01
eCl@ss number, version 11.027-27-24-03
eCl@ss number, version 9.027-27-24-03
ETIM number, version 7.0EC001829
ETIM number, version 6.0EC001829
Approvals - Standards
CertificatesATEX (Konformitätserklärung)TÜVUKCA
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0EN IEC 60079-15
Explosion protection zones222
Explosion protection category3D3G
Explosion protection designation
D II 3G Ex nA IIB T6 Gc X
D II 3D Ex tc IIIC T70°C Dc XD II 3G Ex nA IIC T6 Gc XManufacturer declarationATEX Zone 2 and 22
General data
Working principleinductive
Housing construction formCylinder, thread
Installation conditions (mechanical)not flush
Sensor topologySensor for series wiring
Housing materialGlass-fibre, reinforced thermoplastic
Active areaGlass-fibre, reinforced thermoplastic
Material of the nutsGlass-fibre, reinforced thermoplastic
Reaction time, maximum30ms
Duration of risk, maximum30ms
Gross weight135g
General data - Features
Short circuit detectionYes
Cross-circuit detectionYes
Safety functionsYes
Integral system diagnostics, statusYes
Number of semi-conductor outputs with signaling function1
Number of fail-safe digital outputs2
Number of series-wiring of sensors16
Safety classification
StandardsEN IEC 61508EN ISO 13849-1
Performance Level, up toe
Category4
PFH value2.50 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Impact energy, maximum4J
Tightening torque of nuts, maximum3Nm
Mechanical data - Switching distances
Switch distance, typical8mm
Assured switching distance "ON" Sao7mm
Assured switching distance "OFF" Sar10mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Hysteresis (Switching distance), maximum0.7mm
Repeat accuracy R0.2mm
Mechanical data - Connection technique
Length of cable2m
Terminationcable
Terminal connector, Output7-pole
Number of cable wires7
Wire cross-section0.25mm2
Wire cross-section23AWG
Mechanical data - Dimensions
ISO thread of the sensorM18
width across flats24BK
Length of sensor92mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +40 °C
Storage and transport temperature-25 ... +85 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
No-load supply current I0, typical50mA
Rated operating voltage24VDC
Operating current1,000mA
Switching frequency, approx.3Hz
Electrical data - Safety digital outputs
Design of control elementsp-type
Voltage drop Ud, maximum0.5V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.5A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.5A
Electrical data - Digital Output
Design of control elementsp-type
Electrical data - Diagnostic outputs
Voltage drop Ud, maximum4V
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.05A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Utilisation category DC-1224 VDC / 0.05 A
Status indication
Note (LED switching conditions display)Multi-coloured LED: Green, Red, Yellow
Pin assignment
PIN 1A1 Ue Brown
PIN 2Y2 Safety output 2 red
PIN 3A2 GND Blue
PIN 4Y1 Safety output 1 Black
PIN 5X1 Safety input 1 violet
PIN 6X2 Safety input 2 White
PIN 7Signalling output Grey
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Scope of delivery of mounting material2x nuts M18 x 1
Accessory
Recommendation (actuator)CST 180-1CST 180-2
Note
Note (General)Series-wiring of sensors: 16 safety sensors can be switched in series with self-monitoring. In this case, the dual-channel output of a sensor is switched to/inserted into the input of the next sensor. This does not affect the category 4 in accordance withThe voltage drop over a long sensor chain should be taken into account when planning cable routing. Operating voltage, cross-section and length of the cable, temperature, number of sensors connected, but also the input load of the control monitor all aff
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/05/2026, 22:41