EX-SHGV/ESS21S2/51/11033-3G/D
Item number:103007610

Product features
- Key-operated selector switch
- Explosion protection for ATEX Zones 2 and 22
- Metal enclosure
Please log in to see prices
Ordering data
Product type descriptionEX-SHGV/ESS21S2/51/11033-3G/D
Article number (order number)103007610
EAN (European Article Number)4030661445656
eCl@ss number, version 12.027-37-12-43
eCl@ss number, version 11.027-37-12-43
eCl@ss number, version 9.027-37-12-43
ETIM number, version 7.0EC001029
ETIM number, version 6.0EC001029
Approvals - Standards
CertificatesATEX (Konformitätserklärung)
Explosion protection
Explosion protection: regulationsEN 60079-11EN 60079-31EN IEC 60079-0
Explosion protection zones222
Explosion protection designationD II 3D Ex tc IIIC T110°C Dc XD II 3G Ex ic IIC T5 Gc X
General data
StandardsEN ISO 14119
VersionsKey - Selector switch - Front plate mounting
Installation conditions (mechanical)arbitrarily
Sealing typeLip gasketsMembrane
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the cylinder lockSteel
Material of the front ringAluminium
Colour of the cylinder lockSilver
Colour of the Contact elementBlack
Colour of the front ringSilver
Colour of key headSilver
Gross weight136g
General data - Features
Latching Yes
Fully insulated Yes
Number of plunger1
Number of switch positions2
Mechanical data
UnlockingRotating unlatcher
Key withdrawal position90°Position I
Latching positionright
Mechanical lifetime, minimum100,000Operations
Impact energy, maximum4J
Mountingmounting flange
Tightening torque of the screw0.6Nm
Key number51
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum2 x 1.5 mm²2.5 mm², flexible2.5 mm², rigid
Tightening torque of Clips1Nm
Mechanical data - Dimensions
Length x Width x HeightHeight with key (and contact element): 60 mm (119 mm)
Diameter of the front ring29.5mm
diameters for the cylinder lock22mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing40 x 50mm
Ambient conditions
IP Degree of protectionIP65
IP Degree of protection of the switch roomsIP40
IP Degree of protection of clips or terminalsIP20
Ambient temperature+0 ... +70 °C
Restistance to shock110 g / 4 ms
Resistant to vibrationResistance to vibration: 20 g / 10…200 Hz
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-158A
Utilisation category DC-1324VDC
Utilisation category DC-135A
Suitable for low-voltages≥ 5 V / ≥ 3.2 mA
Switching elementNC contact, NO contact
Switching principleSlow action
Bounce duration, maximum5ms
Maximum switching frequency5/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 20:56