EX-SLG440-ER-0800-03-H
Item number:103047626

Product features
- Ex-Zone 1 and 21
- Range up to 20m
- Protected mode
- Integrated contactor control
- Beam coding
Please log in to see prices
Ordering data
Product type descriptionEX-SLG440-ER-0800-03-H
Article number (order number)103047626
EAN (European Article Number)4030661619064
eCl@ss number, version 12.027-27-27-03
eCl@ss number, version 11.027-27-27-03
eCl@ss number, version 9.027-27-27-03
ETIM number, version 7.0EC001832
ETIM number, version 6.0EC001832
Approvals - Standards
CertificatesATEX
Explosion protection
Explosion protection: regulationsEN 60079-1EN 60079-28EN 60079-31EN IEC 60079-0
Explosion protection zones121
Explosion protection category2D2G
Explosion protection designationD II 2D Ex op is tb IIIC T80°C DbD II 2G Ex db op is IIA T6 Gb
General data
StandardsEN IEC 61496-1EN IEC 61496-2EN IEC 62061EN ISO 13849-1
Housing materialShatterproof glass
Reaction time, maximum10ms
General data - Features
Restart interlock (manual reset)Yes
Contactor control integratedYes
Beam coding available Yes
Blanking functionYes
7-segment displayYes
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Number of fail-safe digital outputs2
Number of beams3
Safety classification
StandardsEN IEC 62061EN ISO 13849-1
Performance Level, up toe
Category4
PFH value5.14 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Safety type in accordance with IEC 61496-14
Mechanical data
Detection ability for test bodies at v = 1.6 m/s400mm
Height of the protection field800mm
Range, protection field, minimum4m
Range, protection field, maximum20m
Wave length of the laserdiode880nm
Mechanical data - Connection technique
TerminationConnector
Terminal connector, RecipientConnector plug M12, 8-pole
Terminal, Connector, TransmitterConnector plug M12, 4-pole
Mechanical data - Dimensions
Width of sensor100mm
Ambient conditions
IP Degree of protectionIP66
Ambient temperature-25 ... +50 °C
Storage and transport temperature-25 ... +70 °C
Electrical data
Switching voltage OSSD, HIGH signal24V
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum0.25A
Design of control elementsshort-circuit proof, p-type
Scope of delivery
Scope of deliveryKit with 2 mounting angles
Accessory
Recommended safety switchgearSRB-E 301
Note
Note (General)Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 18:31