EX-T. 454-22Z-H
Item number:
103025518
EX-T. 454-22Z-H
Item number:
103025518
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: EX-T. 454-(1)Z-(2)(3)(4) |
(1) | |
11 | 1 NO contact/1 NC contact |
02 | 2 NC contact |
20 | 2 NO contacts |
22 | 2 NO contacts/2 NC contact |
13 | 1 NO contacts/3 NC contact |
31 | 3 NO contacts/1 NC contact |
04 | 4 NC contact |
(2) | |
without | Without staggered contacts, standard for 11, 02, 20 |
H | With staggered contacts for 22, 13, 31, 04 |
(3) | |
without | Included in standard version |
DN | With integrated Dupline® input module (only Zone 21 and 22) |
(4) | |
without | Smooth shaft (Standard) |
1801 | Toothed shaft (10° increments) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Ex-Zone 1 and 21
- Cast iron enclosure, 2K paint
- Exterior parts made of stainless steel
- 2 switching angles (prewarning, deactivation)
Ordering data
Note (Delivery capacity) |
Phased-out product |
Product type description |
EX-T. 454-22Z-H |
Article number (order number) |
103025518 |
EAN (European Article Number) |
4030661514147 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
ATEX IECEx NEPSI CCC-EX |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN 60079-11 EN 60079-31 |
Explosion protection zones |
1 21 |
Explosion protection category |
2G 2D |
Explosion protection designation |
D II 2D Ex tb IIIC T80°C Db D II 2G Ex ib IIC Gb |
General data
Gross weight |
1,580 g |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Mechanical data - Connection technique
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
2.5 mm² |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
400 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Switching principle |
Slow action |
Language filter
Datasheet
Operating instructions and Declaration of conformity
IECEx certification
NEPSI Certificate
ATEX Certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
EU Conformity Declaration
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | EX-T. 454 | EX-T. 454-...-DN |
Type: | See ordering code |
Marking: | D II 2G ib IIC T6 Gb | D II 2D tb IIIC T80°C Db |
D II 2D tb IIIC T80°C Db | ||
D II 2D ib IIIC T80°C Db |
Description of the component: | Belt alignment switch / Position switch |
-DN version with integrated Dupline® input module 1) |
Relevant Directives: | Explosion Protection Directive (ATEX) | 2014/34/EU |
1) EMV-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 EN IEC 60079-0:2018 EN 60079-11:2012 EN 60079-31:2014 |
Notified body, which approved the full quality assurance system, referred to Appendix IV, 2014/34/EU: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EU-Type Examination Certificate: | TÜV 17 ATEX 8004 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, August 2, 2023 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/02/2025, 18:43