EX-T. 454-22Z-H-DN
Archive
Item number:103025519

Product features
- Ex-Zone 1 and 21
- Cast iron enclosure, 2K paint
- Exterior parts made of stainless steel
- 2 switching angles (prewarning, deactivation)
Ordering data
Note (Delivery capacity)Phased-out product
Product type descriptionEX-T. 454-22Z-H-DN
Article number (order number)103025519
EAN (European Article Number)4030661514154
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesATEXCCC-EXIECExNEPSI
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0
Explosion protection zones21
Explosion protection category2D
Explosion protection designationD II 2D Ex tb IIIC T80°C Db
General data
Gross weight1,970g
General data - Features
Safety functionsYes
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Mechanical data - Connection technique
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching element2 NO contact, 2 NC contacts
Switching principleSlow action
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 03:49