schmersal_s_icon.png

EX-T. 454-22Z-H-DN

Item number: 103025519

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Ex-Zone 1 and 21
  • Cast iron enclosure, 2K paint
  • Exterior parts made of stainless steel
  • 2 switching angles (prewarning, deactivation)

Ordering data

Note (Delivery capacity)

Phased-out product

Product type description

EX-T. 454-22Z-H-DN

Article number (order number)

103025519

EAN (European Article Number)

4030661514154

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

ATEX

IECEx

NEPSI

CCC-EX

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-31

Explosion protection zones

21

Explosion protection category

2D

Explosion protection designation

D II 2D Ex tb IIIC T80°C Db

General data

Gross weight

1,970 g

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Mechanical data - Connection technique

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching principle

Slow action

Switch travel diagram

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-T. 454EX-T. 454-...-DN
Type:See ordering code
Marking:D II 2G ib IIC T6 GbD II 2D tb IIIC T80°C Db
 D II 2D tb IIIC T80°C Db
 D II 2D ib IIIC T80°C Db 
Description of the component:Belt alignment switch / Position switch
 -DN version with integrated Dupline® input module 1)
Relevant Directives:Explosion Protection Directive (ATEX)2014/34/EU
 1) EMV-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN IEC 60079-0:2018
EN 60079-11:2012
EN 60079-31:2014
Notified body, which approved the full quality assurance system, referred to Appendix IV, 2014/34/EU:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EU-Type Examination Certificate:TÜV 17 ATEX 8004
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, August 2, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 04/08/2025, 09:43