EX-T1K 335-03Z-RMS-3G/D
Item number:151211757

Product features
- with brass roller
- Explosion protection for ATEX Zones 2 and 22
- Metal enclosure
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Mounting details to EN 50041
- 1 Cable entry M 20 x 1.5
Please log in to see prices
Ordering data
Product type descriptionEX-T1K 335-03Z-RMS-3G/D
Article number (order number)151211757
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesATEX (Konformitätserklärung)cULus
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0EN IEC 60079-15
Explosion protection zones222
Explosion protection category3D3G
Explosion protection designationD II 3D Ex tc IIIC T90°C Dc XD II 3G Ex nC IIC T5 Gc X
Manufacturer declarationATEX Zone 2 and 22
General data
StandardsEN IEC 60947-5-1
Housing construction formNorm construction design
Housing materialAluminium
Housing coating materialpainted
Gross weight290g
General data - Features
Safety functionsYes
Number of safety contacts3
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Mechanical data
Actuating elementOffset roller lever
Roller materialBrass
Mechanical lifetime, minimum30,000,000Operations
Impact energy, maximum4J
Actuating force, minimum17N
Actuating speed, maximum0.5m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable cross-section of the cable glands, minimum7mm
Cable cross-section of the cable glands, maximum12mm
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor38mm
Width of sensor40.5mm
Height of sensor118.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-20 ... +60 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Switching element3 NC contact
Switching principleSlow action
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/06/2026, 20:03