EX-T4S 235-11ZUE-3D
Archive
Item number:151210400

Product features
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 30 mm x 63,5 mm x 30 mm
- Actuator heads can be repositioned by 4 x 90°
- Mounting details to EN 50047
- 1 Cable entry M 20 x 1.5
Ordering data
Product type descriptionEX-T4S 235-11ZUE-3D
Article number (order number)151210400
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesATEX (Konformitätserklärung)
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0EN IEC 60079-15
Explosion protection zones222
Explosion protection category3D3G
Explosion protection designationD II 3D Ex tc IIIC T90°C Dc XD II 3G Ex nC IIC T5 Gc X
Manufacturer declarationATEX Zone 2 and 22
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1
Housing construction formNorm construction design
Housing materialMetal, zinc die-cast
Housing coating materialpainted
Gross weight235g
General data - Features
Safety functionsYes
Number of auxiliary contacts1
Number of safety contacts1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Actuating elementPlunger
Mechanical lifetime, minimum20,000,000Operations
Actuating force, minimum9N
Positive break force, minimum19N
Actuating speed, minimum60mm/min
Actuating speed, maximum1m/s
Note Bounce durationBounce duration in accordance with actuating speed
Note (Switchover time)Switchover time in accordance with actuating speed
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable cross-section of the cable glands, minimum7mm
Cable cross-section of the cable glands, maximum12mm
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor30mm
Height of sensor103.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-20 ... +60 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching element1 NO contact, 1 NC contacts
Switching principleSlow actionSlow action with overlapping contacts
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
Scope of delivery
Scope of deliveryEx-certified screwed cable gland
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 06:53