schmersal_s_icon.png

EX-TV10S 335-02Z-3D

Item number: 101193079

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • 1 Cable entry M 20 x 1.5
  • Ex-Zone 22
  • Metal enclosure
  • Actuator shaft can be turned 360°
  • Actuator heads can be repositioned by 4 x 90°
  • 40,5 mm x 107 mm x 65,3 mm
  • Good resistance to oil and petroleum spirit

Ordering data

Product type description

EX-TV10S 335-02Z-3D

Article number (order number)

101193079

EAN (European Article Number)

4030661354750

Approvals - Standards

Certificates

cULus

ATEX (Konformitätserklärung)

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex nC IIC T5 Gc X

D II 3D Ex tc IIIC T90°C Dc X

Manufacturer declaration

ATEX Zone 2 and 22

General data

Housing construction form

Norm construction design

Actuator type to EN 50041

A

Housing material

Aluminium

Housing coating material

painted

Lever material

Metal film

Gross weight

116 g

General data - Features

Number of safety contacts

2

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Mechanical data

Actuating element

Roller lever

Roller material

Plastic

Mechanical lifetime, minimum

30,000,000 Operations

Mounting hole for the shaft

10 mm

Impact energy, maximum

4 J

Actuating speed, maximum

2.5 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable cross-section of the cable glands, minimum

7 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

60.6 mm

Width of sensor

40.5 mm

Height of sensor

134 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-20 ... +60 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

2 NC contact

Maximale Schalthäufigkeit

5,000 /h

Material of the contacts, electrical

Silver

Switch travel diagram

Diagram

151193079 EX-TV10S 335-02Z-3D
  • Ex-Zone 22
  • Metal enclosure
  • Actuator shaft can be turned 360°
  • Actuator heads can be repositioned by 4 x 90°
  • 40,5 mm x 107 mm x 65,3 mm
  • Good resistance to oil and petroleum spirit

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-TV.S 335
Type:See ordering code
Marking:D II 3D Ex tc IIIC T90°C Dc X
Description of the component:Hinge safety switch
Relevant Directives:Machinery Directive2006/42/EC
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN IEC 60079-0:2018
EN 60079-31:2014
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, November 29, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 12/08/2025, 15:27