EX-Z4V7H 335-02Z-2138-3G/D
Item number:151210085

Product features
- Explosion protection for ATEX Zones 2 and 22
- Metal enclosure
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- Mounting details to EN 50041
- 1 Cable entry M 20 x 1.5
Please log in to see prices
Ordering data
Product type descriptionEX-Z4V7H 335-02Z-2138-3G/D
Article number (order number)151210085
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesATEX (Konformitätserklärung)
Explosion protection
Explosion protection: regulationsEN 60079-31EN IEC 60079-0EN IEC 60079-15
Explosion protection zones222
Explosion protection category3D3G
Explosion protection designationD II 3D Ex tc IIIC T90°C Dc XD II 3G Ex nC IIC T5 Gc X
Manufacturer declarationATEX Zone 2 and 22
General data
Housing construction formNorm construction design
Housing materialAluminium
Housing coating materialpainted
Lever materialMetal film
Gross weight330g
General data - Features
Safety functionsYes
Number of auxiliary contacts2
Number of safety contacts2
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Mechanical data
Actuating elementRoller lever
Roller materialPlastic
Mechanical lifetime, minimum30,000,000Operations
Impact energy, maximum4J
Actuating speed, maximum2.5m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Note Bounce durationBounce duration in accordance with actuating speed
Actuating torque, minimum0.3Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable cross-section of the cable glands, minimum7mm
Cable cross-section of the cable glands, maximum12mm
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor57.3mm
Width of sensor40.5mm
Height of sensor173.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-20 ... +60 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Switching element2 NC contact
Switching principleSnap action
Maximum switching frequency5,000/h
Switchover time, maximum2ms
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/06/2026, 15:22