G150-075M44-2281-4/M44Y-2281-3-1368-3
Item number:153044804


Product features
- Metal enclosure with impact-resistant plastic hood
- Various cam shapes for varying switch travel
- Available for easy adjustment of switching points by setting disk cams from front
Ordering data
Product type descriptionG150-075M44-2281-4/M44Y-2281-3-1368-3
Article number (order number)153044804
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatescULus
General data
Housing materialLight alloy die-casting
Material of the housing coverGlass-fibre, thermoplastic
General data - Features
Number of normally closed (NC)8
Number of NC, left4
Number of NC, right4
Number of normally open (NO)8
Number of NO, left4
Number of NO, right4
Number of pointed cams1
Number of cams 30°7
Front adjustable camsYes
Mechanical data
Mounting hole for the shaft4mm
Mountingfloor mounting
Gear ratio1:75
Type of shaft mountingGroove and feather key
Mechanical data - Connection technique
Cable entry2 x M20 x 1,5
Cable section, maximum2.5 mm²
Mechanical data - Dimensions
Length244mm
Width120mm
Height114mm
Length of shaft44mm
Tolerance of the diameter of the shaft holeH12
Diameter of Shaft12mm
Tolerance of the diameter of shafth8
Ambient conditions
IP Degree of protectionIP65
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Material of the contacts, electricalSilver
Switch element leftM 697-11-1
Switch element rightM 697-11-1
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 14:38